X-NUCLEO-LPM01A PowerShield - Dynamic Current Range Too Limited?
The X-NUCLEO-LPM01A PowerShield has a dynamic current range maximum of only 50mA.This is a long way short of the maximum current found in many STM32 applications; eg.STM32WL - max Tx current is 120mA;B-L072Z-LRWAN1 - max Tx current of the radio modul...