Skip to main content
GMA
ST Technical Moderator
May 19, 2025 12:25 PM UTC
StickyQuestion

MCSDK 6.4.0 is out!

Dear MCSDK users,

MCSDK version 6.4.0 is now available: Download It here.

This version of the new Motor Control SDK 6 series (X-CUBE-MCDSK) provides mainly FOC and 6Step improvements, here are the main changes for this version:

Motor Control Features:

  • Common:
    • Regular conversion manager (RCM) component has been modified to reduce memory footprint and to meet the requirement of synchronizing ADC conversions "regular" and "injected".
  • 6Step:
    • Increased 6Step firmware architecture efficiency and reduced FLASH and RAM Memory footprint
    • Added Initial Position Detection and On-The-Fly Startup features.
    • Added Software Current Sensing Monitoring mode supported for series STM32C0xx/F0xx/F3xx/G0xx/G4xx.
  • FOC:
    • New Maximum Modulation Index (MMI) computation compatible for all sensor-less or sensor algorithms.
    • Mitigated speed overshoot during startup.
    • Added ICS (Isolate Current Sensors) support for profiler for F3, G4, F4, F7, and L4.
    • Added the ability to switch to/from primary to auxiliary sensor thanks to two new APIs.

Introduced boards:

  • Support of STM32U5xx series.
  • Support for STDRIVE102 (EVLDRIVE102H/EVLDRIVE102BH).
  • Support for NUCLEO-C051C8/NUCLEO-C071RB/NUCLEO-C092RC.
  • EVSPIN32G02Q1S1/EVSPIN32G06Q1S1/EVSPIN32G06Q1S3/EVSPIN32G06Q2S1.

Tools:

  • ST Motor Control Workbench:
    Provided new project composer User interface.
  • ST Motor Control Board Designer:
    Enhanced pins filtering and allocation.
    Added LPUART IP support.
    Added support for Complex Drivers programmable by SPI Interface.
  • ST Motor Pilot:
    Added plot trigger functionality with source.
    Added ability to plot Open Loop angle.
    6Step algorithm:
    Added information display for Sensor Less, errors, CPU performance and On-the-Fly state machine.
    Added management and display for Open Loop, Current monitoring and Initial Position Detection features.
This topic has been closed for replies.