2021-07-15 1:36 PM
2021-07-15 2:38 PM
Does the ADV7533 count?
ST7796H2 on IEG1120TB105GG-001
2021-07-16 10:56 AM
No. Item Specification Remark
1 LCD size 6.9 inch
2 Driver element a-Si TFT active matrix
3 Resolution 480(W) RGB x 1280(H)
4 Display mode Normally Black, Transmissive
5 Dot pitch 0.12546(w)x 0.12546(H)
6 Active area 60.22(W) x160.59(H) mm
7 Module size 66.50(W) ×180.80(H) ×4.7(D) mm Note 1
8 View direction ALL O’clock
9 Surface treatment Hard coating
10 Color arrangement RGB-stripe
11 Interface MIPI
12 Lcm power consumption ( 1.65W) TYP.
13 Drive IC NV3051D-T
MD069BL03-30IY-12A MIND