2024-06-09 6:40 PM - edited 2025-03-28 7:35 AM
This Topic is used for Wireless Charging solution
1.Mcu C drive code:
2024-06-09 6:44 PM - edited 2024-11-16 11:12 PM
STEVAL-WLC38RX check attach "STEVAL-WLC38RX.zip" file, include blow
DB5040Wireless power receiver evaluation board for Qi BPP/EPP applications
AN5961Wireless power transfer coil design
UM3154Getting started with the STEVAL-WLC38RX wireless power receiver evaluation board for 5 W Qi BPP and 15 W Qi EPP applications
STEVAL-WLC38RX GERBER
STEVAL-WLC38RX BOM
STEVAL-WLC38RX SCHEMATIC
STDES-WLC38TWS check attach "STEVAL-WLC38TWS.zip" file, include blow
DB4898 Qi-1.3 compatible wireless power receiver reference design for 2.5W True Wireless Stereo (TWS) applications
TN1441STDES-WLC38TWS wireless power receiver quick start guide and test report
STDES-WLC38TWS GERBER
STDES-WLC38TWS BOM
STDES-WLC38TWS SCHEMATIC
DB4944 Firmware for STDES-WLC38WA and STDES-WLC38TWS wireless charger receiver evaluation kit
STDES-WLC38WA check attach "STEVAL-WLC38WA.zip" file, include blow
DB4897Qi-1.3 compatible wireless power receiver reference design for 2.5W wearable applications
TN1440STDES-WLC38WA wireless power receiver quick start guide and test report
STDES-WLC38WA GERBER
STDES-WLC38WA BOM
STDES-WLC38WA SCHEMATIC
DB4944Firmware for STDES-WLC38WA and STDES-WLC38TWS wireless charger receiver evaluation kit
2024-06-09 6:44 PM - edited 2025-03-28 7:35 AM
STEVAL-WBC86TX see attach "STEVAL-WBC86TX.zip" file, include below:
DB5000Qi-compatible wireless power transmitter evaluation board for 5 W application based on STWBC86
AN5961Wireless power transfer coil design
UM3161Getting started with the STEVAL-WBC86TX wireless power transmitter evaluation board for up to 5 W Qi-BPP applications
STEVAL-WBC86TX GERBER
STEVAL-WBC86TX BOM
STEVAL-WBC86TX SCHEMATIC
DB4883Firmware for STEVAL-WBC86TX wireless charger transmitter evaluation kit
mcu driver code
2024-06-09 6:45 PM - edited 2024-11-16 11:00 PM
2024-06-09 6:46 PM - edited 2024-11-16 11:01 PM
2024-06-09 6:46 PM - edited 2024-11-16 11:03 PM
2024-07-15 2:11 AM - edited 2025-03-10 10:59 PM
STSW-WPSTUDIO
UM3164 STSW-WPSTUDIO user guide: “UM3164 STSW-WPSTUDIO user guide.pdf”
2024-08-12 12:29 AM
Hi, most of the links do not work anymore...
2024-08-16 2:36 PM
There is currently an issue with the ST website. The website will not load the "Product selector" and "Documentation" tabs on the wireless charging page. Datasheet links are not working for STWLC38 and STWLC98, among others. Links to some eval boards are also serving 404 errors
2024-08-18 1:55 AM
The document is being updated, and once the update is complete, a new link will be provided.