2020-11-24 11:03 AM
Hello
I am using in my project both brush and brushless motor. My circuit works from 1 cell lion and have dc-dc step up to 6v for my motors.
My sensorless brushless motor part number is : https://www.maxongroup.com/maxon/view/configurator/BOM:ECXZ08M1VF44N1IL1D527B:GPX08AAKLSL16D0CPLW::::?from=%2fmaxon%2fview%2fcatalog%2f%3ftarget%3dcombination0
My driver for brushless motor is: DRV11873
My brushed motor part number is:
My driver for brush motor is: DRV8838
My question is: do you have a motor driver (small) that can drive both of my motors (separately of course) in one single IC?
I don’t have place on my board for both drivers!
Regards
yossi
Solved! Go to Solution.
2020-11-27 1:55 AM
Hello @yossih1978,
I can suggest to your application our STSPIN200 family a low-voltage monolithic motor drivers for battery-operated systems in 3 x 3 mm QFN package.
You can choose between different part numbers according your requirements:
The devices are designed to operate at low input voltages down to 1.8 V, over a wider current and temperature range, and can be forced in a zero consumption state – with quiescent current down to 80 nA – which allows significant power saving and makes these ICs ideal for batteryo-perated applications with an extended battery lifetime.
A complete set of protection features is present including over-current, over-temperature and short-circuit.
If I solved your doubts please "Select as Best" button in my reply.
2020-11-27 1:55 AM
Hello @yossih1978,
I can suggest to your application our STSPIN200 family a low-voltage monolithic motor drivers for battery-operated systems in 3 x 3 mm QFN package.
You can choose between different part numbers according your requirements:
The devices are designed to operate at low input voltages down to 1.8 V, over a wider current and temperature range, and can be forced in a zero consumption state – with quiescent current down to 80 nA – which allows significant power saving and makes these ICs ideal for batteryo-perated applications with an extended battery lifetime.
A complete set of protection features is present including over-current, over-temperature and short-circuit.
If I solved your doubts please "Select as Best" button in my reply.
2020-11-27 2:02 AM
2020-11-27 2:49 AM
We do not have a single product able to drive both BLDC and DC motor.
But the suggested part numbers have a very small package 3x3 mm.
In particular for the BLDC motor you can save space using STSPIN230 or 233 compared to what is needed for HTSSOP16 (4.4 × 5 mm) of DRV11873.