2023-02-17 5:35 AM
Q&A - webinar "Anyone can build smarter applications with this intelligent IMU"
Solved! Go to Solution.
2023-02-17 5:56 AM
The package is 2.5 x 3 x 0.83 mm and it is pin to pin compatible with all the IMU family of ST portfolio. No need to change your hardware design to upgrade to a new product enhanced of edge processing features.
2023-02-17 5:56 AM
The package is 2.5 x 3 x 0.83 mm and it is pin to pin compatible with all the IMU family of ST portfolio. No need to change your hardware design to upgrade to a new product enhanced of edge processing features.