cancel
Showing results for 
Search instead for 
Did you mean: 

Request solution�? ERROR TouchGFXDesigner.App: 无法对 null 引用执行�?行时绑定

JaHnu
Associate II

2019-03-22 10:44:08,257 [1] INFO TouchGFXDesigner.App: Logging configured

2019-03-22 10:44:08,270 [1] INFO TouchGFXDesigner.MainView: Application started

2019-03-22 10:44:08,271 [1] INFO TouchGFXDesigner.MainView: Username: ss

2019-03-22 10:44:08,271 [1] INFO TouchGFXDesigner.MainView: Designer version: 4.10.0

2019-03-22 10:44:08,271 [1] INFO TouchGFXDesigner.MainView: Designer installation path: F:\TouchGFX\4.10.0\designer

2019-03-22 10:44:08,271 [1] INFO TouchGFXDesigner.MainView: Windows version: Microsoft Windows NT 6.1.7601 Service Pack 1

2019-03-22 10:44:08,271 [1] INFO TouchGFXDesigner.MainView: Current culture: zh-CN

2019-03-22 10:44:08,291 [1] INFO TouchGFXDesigner.MainView: Current culture time seperator: :

2019-03-22 10:44:08,291 [1] INFO TouchGFXDesigner.MainView: Current culture date seperator: /

2019-03-22 10:44:08,292 [1] INFO TouchGFXDesigner.MainView: Installed .NET version(s): v2.0.50727 2.0.50727.5420 SP2v3.0 3.0.30729.5420 SP2v3.5 3.5.30729.5420 SP1v4 (Client 4.7.03062 Full 4.7.03062 ) v4.0 (Client 4.0.0.0 ) 

2019-03-22 10:44:10,440 [1] WARN TouchGFXPackages.AvailablePackages: Unable to read C:\Users\ss\AppData\Roaming\TouchGFX-4.10.0\Downloads\STM32F429_DISCO\1.1.0\STM32F429_DISCO-1.1.0.tpa - Skipping

2019-03-22 10:44:11,685 [1] ERROR TouchGFXDesigner.App: 无法对 null 引用执行�?行时绑定

Microsoft.CSharp.RuntimeBinder.RuntimeBinderException: 无法对 null 引用执行�?行时绑定

  在 CallSite.Target(Closure , CallSite , Object , String )

  在 System.Dynamic.UpdateDelegates.UpdateAndExecute2[T0,T1,TRet](CallSite site, T0 arg0, T1 arg1)

  在 TouchGFXDomainModel.LoadSave.Update.UpdateSerial.GetSerialVersion(String path)

  在 TouchGFXDesigner.Load.ApplicationLoader.Load(String path)

  在 TouchGFXDesigner.MainViewModel.LoadApplication(LoadApplicationEvent loadApplicationEvent)

  在 ApplicationEvents.ApplicationEvent.Raise[T](T args)

  在 TouchGFXDesigner.MainViewModel.ViewLoaded(FileInfo file)

  在 TouchGFXDesigner.MainView.MainView_OnLoaded(Object sender, RoutedEventArgs e)

  在 System.Windows.RoutedEventHandlerInfo.InvokeHandler(Object target, RoutedEventArgs routedEventArgs)

  在 System.Windows.EventRoute.InvokeHandlersImpl(Object source, RoutedEventArgs args, Boolean reRaised)

  在 System.Windows.UIElement.RaiseEventImpl(DependencyObject sender, RoutedEventArgs args)

  在 System.Windows.UIElement.RaiseEvent(RoutedEventArgs e)

  在 System.Windows.BroadcastEventHelper.BroadcastEvent(DependencyObject root, RoutedEvent routedEvent)

  在 System.Windows.BroadcastEventHelper.BroadcastLoadedEvent(Object root)

  在 MS.Internal.LoadedOrUnloadedOperation.DoWork()

  在 System.Windows.Media.MediaContext.FireLoadedPendingCallbacks()

  在 System.Windows.Media.MediaContext.FireInvokeOnRenderCallbacks()

  在 System.Windows.Media.MediaContext.RenderMessageHandlerCore(Object resizedCompositionTarget)

  在 System.Windows.Media.MediaContext.RenderMessageHandler(Object resizedCompositionTarget)

  在 System.Windows.Threading.ExceptionWrapper.InternalRealCall(Delegate callback, Object args, Int32 numArgs)

  在 System.Windows.Threading.ExceptionWrapper.TryCatchWhen(Object source, Delegate callback, Object args, Int32 numArgs, Delegate catchHandler)

2019-03-22 10:46:18,888 [1] ERROR TouchGFXDesigner.App: 无法对 null 引用执行�?行时绑定

Microsoft.CSharp.RuntimeBinder.RuntimeBinderException: 无法对 null 引用执行�?行时绑定

  在 CallSite.Target(Closure , CallSite , Object , String )

  在 System.Dynamic.UpdateDelegates.UpdateAndExecute2[T0,T1,TRet](CallSite site, T0 arg0, T1 arg1)

  在 TouchGFXDomainModel.LoadSave.Update.UpdateSerial.GetSerialVersion(String path)

  在 TouchGFXDesigner.Load.ApplicationLoader.Load(String path)

  在 TouchGFXDesigner.MainViewModel.LoadApplication(LoadApplicationEvent loadApplicationEvent)

  在 ApplicationEvents.ApplicationEvent.Raise[T](T args)

  在 TouchGFXDesigner.MainViewModel.ViewLoaded(FileInfo file)

  在 TouchGFXDesigner.MainView.MainView_OnLoaded(Object sender, RoutedEventArgs e)

  在 System.Windows.RoutedEventHandlerInfo.InvokeHandler(Object target, RoutedEventArgs routedEventArgs)

  在 System.Windows.EventRoute.InvokeHandlersImpl(Object source, RoutedEventArgs args, Boolean reRaised)

  在 System.Windows.UIElement.RaiseEventImpl(DependencyObject sender, RoutedEventArgs args)

  在 System.Windows.UIElement.RaiseEvent(RoutedEventArgs e)

  在 System.Windows.BroadcastEventHelper.BroadcastEvent(DependencyObject root, RoutedEvent routedEvent)

  在 System.Windows.BroadcastEventHelper.BroadcastLoadedEvent(Object root)

  在 MS.Internal.LoadedOrUnloadedOperation.DoWork()

  在 System.Windows.Media.MediaContext.FireLoadedPendingCallbacks()

  在 System.Windows.Media.MediaContext.FireInvokeOnRenderCallbacks()

  在 System.Windows.Media.MediaContext.RenderMessageHandlerCore(Object resizedCompositionTarget)

  在 System.Windows.Media.MediaContext.RenderMessageHandler(Object resizedCompositionTarget)

  在 System.Windows.Threading.ExceptionWrapper.InternalRealCall(Delegate callback, Object args, Int32 numArgs)

  在 System.Windows.Threading.ExceptionWrapper.TryCatchWhen(Object source, Delegate callback, Object args, Int32 numArgs, Delegate catchHandler)

2019-03-22 10:46:20,071 [9] INFO TouchGFXPackages.FileDownloader: Take operation was canceled. IsCancellationRequested=True

2019-03-22 10:46:20,071 [10] INFO TouchGFXPackages.FileDownloader: Take operation was canceled. IsCancellationRequested=True

2019-03-22 10:46:20,071 [8] INFO TouchGFXPackages.FileDownloader: Take operation was canceled. IsCancellationRequested=True

2019-03-22 10:46:20,072 [7] INFO TouchGFXPackages.FileDownloader: Take operation was canceled. IsCancellationRequested=True

2019-03-22 10:46:20,072 [6] INFO TouchGFXPackages.FileDownloader: Take operation was canceled. IsCancellationRequested=True

2019-03-22 10:46:20,081 [1] INFO TouchGFXDesigner.MainView: Application closed0690X0000088W5QQAU.png

0 REPLIES 0