2008-05-02 11:40 PM
Programmer for ARM Flash PSD, uPSD and DSM. Compatible with FlashLink
2011-05-17 2:52 AM
F-LINKcable is a cheap programmer/debugger for ARM microcontrollers STMicroelectronics family. It is compatible with FlashLink JTAG. Programmer is connected to PC through parallel port, connection with target circuit is done through 14-pin FlashLink standard or standard 20-pin JTAG connector by adapter added to programmer.
Features - Supports STR91x, Flash PSD, uPSD and DSM ARM microcontrollers family from STMicroelectronics. - Compatible with FlashLink JTAG - Available free software: CAPS and PSDsoft express - 14-pin connector for target circuit and standard 20-pin connector by Adapter - Operates with target voltages in the range of 3 - 5.5 V - Supplied from the target circuit, no need for external power supply - Connection with PC through parallel port Supported devices - STR9 Family - Flash PSD Family - uPSD Family - DSM Family