First AEK- baby! 😂
![0690X000009XjSqQAK.jpg 0690X000009XjSqQAK.jpg](/t5/image/serverpage/image-id/37338i28141086B7332E80/image-size/large?v=v2&px=999)
AEK-USB-2TYPEC1
USB Type-C™ and Power Delivery dual port interface board with automotive grade STUSB1702Y USB Type-C controller
Features
- Both ports acting as Provider role
- Type-C attach and cable orientation detection
- High voltage protections on VBUS and CC lines
- VBUS switch gate drivers
- VBUS monitoring and discharge path
- A current sensing circuit for each port on VBUS line
- Power connector to interface with external power boards (not included)
- Total board dimensions: 85 mm x 81 mm