‎2019-12-06 06:50 PM
‎2019-12-09 02:02 AM
Maybe double check your CubeMX and effective DT settings.
You should have somewhere: #define DDR_MEM_SIZE 0x40000000 and relevant DDR controller settings
Find below an example of a possible LPDDR3 setting.
// SPDX-License-Identifier: GPL-2.0+ OR BSD-3-Clause
/*
* Copyright (C) 2018, STMicroelectronics - All Rights Reserved
*
* 8Gb LPDDR3 32-bit BGA / SDP / 533 Mhz
* Reference used H9CCNNNBGALAR-NXD
*
* DDR type / Platform LPDDR3
* freq 533MHz
* width 32
* datasheet 0
* DDR density 8
* timing mode optimized
* Scheduling/QoS options : type = 2
* address mapping : RBC
* Tc > + 85C : N
*/
#define DDR_MEM_NAME "LPDDR3 8Gb 533MHz v1.45"
#define DDR_MEM_SPEED 533000
#define DDR_MEM_SIZE 0x40000000
#define DDR_MSTR 0x00040008
#define DDR_MRCTRL0 0x00000010
#define DDR_MRCTRL1 0x00000000
#define DDR_DERATEEN 0x00000001
#define DDR_DERATEINT 0x00800000
#define DDR_PWRCTL 0x00000000
#define DDR_PWRTMG 0x00400010
#define DDR_HWLPCTL 0x00000000
#define DDR_RFSHCTL0 0x00210000
#define DDR_RFSHCTL3 0x00000000
#define DDR_RFSHTMG 0x00400070
#define DDR_CRCPARCTL0 0x00000000
#define DDR_DRAMTMG0 0x111B1217
#define DDR_DRAMTMG1 0x00040423
#define DDR_DRAMTMG2 0x04080C0F
#define DDR_DRAMTMG3 0x00A0A00C
#define DDR_DRAMTMG4 0x0804060C
#define DDR_DRAMTMG5 0x02020808
#define DDR_DRAMTMG6 0x02020006
#define DDR_DRAMTMG7 0x00000202
#define DDR_DRAMTMG8 0x00004405
#define DDR_DRAMTMG14 0x00000076
#define DDR_ZQCTL0 0xC2000040
#define DDR_DFITMG0 0x02060104
#define DDR_DFITMG1 0x00000202
#define DDR_DFILPCFG0 0x07000000
#define DDR_DFIUPD0 0xC0400003
#define DDR_DFIUPD1 0x00000000
#define DDR_DFIUPD2 0x00000000
#define DDR_DFIPHYMSTR 0x00000001
#define DDR_ADDRMAP1 0x00080808
#define DDR_ADDRMAP2 0x00000000
#define DDR_ADDRMAP3 0x00000000
#define DDR_ADDRMAP4 0x00001F1F
#define DDR_ADDRMAP5 0x07070707
#define DDR_ADDRMAP6 0x0F070707
#define DDR_ADDRMAP9 0x00000000
#define DDR_ADDRMAP10 0x00000000
#define DDR_ADDRMAP11 0x00000000
#define DDR_ODTCFG 0x04000400
#define DDR_ODTMAP 0x00000000
#define DDR_SCHED 0x00000C01
#define DDR_SCHED1 0x00000000
#define DDR_PERFHPR1 0x01000001
#define DDR_PERFLPR1 0x08000200
#define DDR_PERFWR1 0x08000400
#define DDR_DBG0 0x00000000
#define DDR_DBG1 0x00000000
#define DDR_DBGCMD 0x00000000
#define DDR_POISONCFG 0x00000000
#define DDR_PCCFG 0x00000010
#define DDR_PCFGR_0 0x00010000
#define DDR_PCFGW_0 0x00000000
#define DDR_PCFGQOS0_0 0x02100C03
#define DDR_PCFGQOS1_0 0x00800100
#define DDR_PCFGWQOS0_0 0x01100C03
#define DDR_PCFGWQOS1_0 0x01000200
#define DDR_PCFGR_1 0x00010000
#define DDR_PCFGW_1 0x00000000
#define DDR_PCFGQOS0_1 0x02100C03
#define DDR_PCFGQOS1_1 0x00800040
#define DDR_PCFGWQOS0_1 0x01100C03
#define DDR_PCFGWQOS1_1 0x01000200
#define DDR_PGCR 0x01442E02
#define DDR_PTR0 0x0022AA5B
#define DDR_PTR1 0x01B1A068
#define DDR_PTR2 0x042A16E7
#define DDR_ACIOCR 0x38400812
#define DDR_DXCCR 0x00000910
#define DDR_DSGCR 0x9100025F
#define DDR_DCR 0x0000000D
#define DDR_DTPR0 0x46D78BD0
#define DDR_DTPR1 0x117000D8
#define DDR_DTPR2 0x00041076
#define DDR_MR0 0x00000000
#define DDR_MR1 0x000000C3
#define DDR_MR2 0x00000006
#define DDR_MR3 0x00000003
#define DDR_ODTCR 0x00000000
#define DDR_ZQ0CR1 0x00000018
#define DDR_DX0GCR 0x0000C881
#define DDR_DX0DLLCR 0x40000000
#define DDR_DX0DQTR 0xFFFFFFFF
#define DDR_DX0DQSTR 0x3DB02000
#define DDR_DX1GCR 0x0000C881
#define DDR_DX1DLLCR 0x40000000
#define DDR_DX1DQTR 0xFFFFFFFF
#define DDR_DX1DQSTR 0x3DB02000
#define DDR_DX2GCR 0x0000C881
#define DDR_DX2DLLCR 0x40000000
#define DDR_DX2DQTR 0xFFFFFFFF
#define DDR_DX2DQSTR 0x3DB02000
#define DDR_DX3GCR 0x0000C881
#define DDR_DX3DLLCR 0x40000000
#define DDR_DX3DQTR 0xFFFFFFFF
#define DDR_DX3DQSTR 0x3DB02000
#include "stm32mp15-ddr.dtsi"
‎2019-12-09 02:12 AM
Can you see me another problem?i used sii9022 chip for hdmi,but it's not work ​and always busy.