2022-10-23 4:47 AM
In my project the microcontroller is STM32F756VGT6, I changed the example "2_Images_OSC" of STM32f769I-Discovery to be compatible with this microcontroller.
Right now everything seems O.K and I can upgrade the application with SBSFU. But when I uncomment the definition of SFU_MPU_PROTECT_ENABLE I get to a problem and here is the message I get from terminal:
======================================================================
= (C) COPYRIGHT 2017 STMicroelectronics =
= =
= Secure Boot and Secure Firmware Update =
======================================================================
= [SBOOT] SECURE ENGINE INITIALIZATION SUCCESSFUL
= [SBOOT] STATE: CHECK STATUS ON RESET
INFO: A Reboot has been triggered by a Software reset!
Memory fault
========= End of Execution ==========Here is the MPU config:
#define SFU_PROTECT_MPU_MAX_NB_SUBREG (8U)
/**
* @brief Region 0 - Enable the read/write operations for the full peripheral area in unprivileged
* mode.
* Execution capability disabled
*/
#define SFU_PROTECT_MPU_PERIPH_1_RGNV MPU_REGION_NUMBER0
#define SFU_PROTECT_MPU_PERIPH_1_START 0x00000000U
#define SFU_PROTECT_MPU_PERIPH_1_SIZE MPU_REGION_SIZE_4GB
#define SFU_PROTECT_MPU_PERIPH_1_SREG 0x83U /*!< 4GB / 8 * 5 ==> only peripheral area allowed */
#define SFU_PROTECT_MPU_PERIPH_1_PERM MPU_REGION_FULL_ACCESS
#define SFU_PROTECT_MPU_PERIPH_1_EXECV MPU_INSTRUCTION_ACCESS_DISABLE
#define SFU_PROTECT_MPU_PERIPH_1_TEXV MPU_TEX_LEVEL0
#define SFU_PROTECT_MPU_PERIPH_1_B MPU_ACCESS_BUFFERABLE
#define SFU_PROTECT_MPU_PERIPH_1_C MPU_ACCESS_NOT_CACHEABLE
/**
* @brief Region 1 - Enable the read/write operations for RCC peripheral area in privileged mode.
* Execution capability disabled
* Inner region inside the Region 0
*/
#define SFU_PROTECT_MPU_PERIPH_2_RGNV MPU_REGION_NUMBER1
#define SFU_PROTECT_MPU_PERIPH_2_START RCC_BASE
#define SFU_PROTECT_MPU_PERIPH_2_SIZE MPU_REGION_SIZE_1KB
#define SFU_PROTECT_MPU_PERIPH_2_SREG 0x00U /*!< All subregions activated */
#define SFU_PROTECT_MPU_PERIPH_2_PERM MPU_REGION_PRIV_RW
#define SFU_PROTECT_MPU_PERIPH_2_EXECV MPU_INSTRUCTION_ACCESS_DISABLE
#define SFU_PROTECT_MPU_PERIPH_2_TEXV MPU_TEX_LEVEL0
#define SFU_PROTECT_MPU_PERIPH_2_B MPU_ACCESS_BUFFERABLE
#define SFU_PROTECT_MPU_PERIPH_2_C MPU_ACCESS_NOT_CACHEABLE
/**
* @brief Region 2 - Enable the read/write operations for full flash area in unprivileged mode.
* Execution capability disabled
*/
#define SFU_PROTECT_MPU_FLASHACC_RGNV MPU_REGION_NUMBER2
#define SFU_PROTECT_MPU_FLASHACC_START FLASH_BASE /*!< Flash memory area */
#define SFU_PROTECT_MPU_FLASHACC_SIZE MPU_REGION_SIZE_1MB
#define SFU_PROTECT_MPU_FLASHACC_SREG 0x00U /*!< All subregions activated */
#define SFU_PROTECT_MPU_FLASHACC_PERM MPU_REGION_FULL_ACCESS
#define SFU_PROTECT_MPU_FLASHACC_EXECV MPU_INSTRUCTION_ACCESS_DISABLE
#define SFU_PROTECT_MPU_FLASHACC_TEXV MPU_TEX_LEVEL0
#define SFU_PROTECT_MPU_FLASHACC_B MPU_ACCESS_NOT_BUFFERABLE
#define SFU_PROTECT_MPU_FLASHACC_C MPU_ACCESS_CACHEABLE
/**
* @brief Region 3 - Enable the execution for SB/SFU Full area (SBSFU + SE + Keys) in unprivileged mode.
* Read only capability configured
* Inner region inside the Region 2
*/
#define SFU_PROTECT_MPU_FLASHEXE_RGNV MPU_REGION_NUMBER3
#define SFU_PROTECT_MPU_FLASHEXE_START FLASH_BASE /*!< Flash memory area */
#define SFU_PROTECT_MPU_FLASHEXE_SIZE MPU_REGION_SIZE_128KB
#define SFU_PROTECT_MPU_FLASHEXE_SREG 0x00U /*!< All subregions activated */
#define SFU_PROTECT_MPU_FLASHEXE_PERM MPU_REGION_PRIV_RO_URO
#define SFU_PROTECT_MPU_FLASHEXE_EXECV MPU_INSTRUCTION_ACCESS_ENABLE
#define SFU_PROTECT_MPU_FLASHEXE_TEXV MPU_TEX_LEVEL0
#define SFU_PROTECT_MPU_FLASHEXE_B MPU_ACCESS_NOT_BUFFERABLE
#define SFU_PROTECT_MPU_FLASHEXE_C MPU_ACCESS_CACHEABLE
/**
* @brief Region 4 - Enable the read/write operation in privileged mode for Header of active slots
* Execution capability disabled
* Inner region inside the Region 2
*/
#define SFU_PROTECT_MPU_HEADER_RGNV MPU_REGION_NUMBER4
#define SFU_PROTECT_MPU_HEADER_START SLOT_ACTIVE_1_HEADER
#define SFU_PROTECT_MPU_HEADER_SREG 0x00U /*!< All subregions activated */
#define SFU_PROTECT_MPU_HEADER_SIZE MPU_REGION_SIZE_1KB
#define SFU_PROTECT_MPU_HEADER_PERM MPU_REGION_PRIV_RW
#define SFU_PROTECT_MPU_HEADER_EXECV MPU_INSTRUCTION_ACCESS_DISABLE
#define SFU_PROTECT_MPU_HEADER_TEXV MPU_TEX_LEVEL0
#define SFU_PROTECT_MPU_HEADER_B MPU_ACCESS_NOT_BUFFERABLE
#define SFU_PROTECT_MPU_HEADER_C MPU_ACCESS_CACHEABLE
/**
* @brief Region 5 - Enable the read/write operation in unprivileged mode for RAM area.
* Execution capability disabled
*/
#define SFU_PROTECT_MPU_SRAMACC_RGNV MPU_REGION_NUMBER5
#define SFU_PROTECT_MPU_SRAMACC_START RAMDTCM_BASE /*!< RAM memory area */
#define SFU_PROTECT_MPU_SRAMACC_SIZE MPU_REGION_SIZE_512KB
#define SFU_PROTECT_MPU_SRAMACC_SREG 0xE0U /*!< 512 Kbytes / 8 * 5 ==> 64K + 240K Kbytes */
#define SFU_PROTECT_MPU_SRAMACC_PERM MPU_REGION_FULL_ACCESS
#define SFU_PROTECT_MPU_SRAMACC_EXECV MPU_INSTRUCTION_ACCESS_DISABLE
#define SFU_PROTECT_MPU_SRAMACC_TEXV MPU_TEX_LEVEL0
#define SFU_PROTECT_MPU_SRAMACC_B MPU_ACCESS_NOT_BUFFERABLE
#define SFU_PROTECT_MPU_SRAMACC_C MPU_ACCESS_CACHEABLE
/**
* @brief Region 6 - Enable the read/write operation in privileged mode for Secure Engine RAM area.
* Execution capability disabled
* Inner region inside the Region 5
* Address must be aligned on 4KB as size is 4KB
*/
#define SFU_PROTECT_MPU_SRAM_SE_RGNV MPU_REGION_NUMBER6
#define SFU_PROTECT_MPU_SRAM_SE_START SFU_SENG_RAM_ADDR_START /*!< SE RAM memory area */
#define SFU_PROTECT_MPU_SRAM_SE_SIZE MPU_REGION_SIZE_16KB
#define SFU_PROTECT_MPU_SRAM_SE_SREG 0xC0U /*!< 16 Kbytes / 8 * 6 ==> 12 Kbytes */
#define SFU_PROTECT_MPU_SRAM_SE_PERM MPU_REGION_PRIV_RW
#define SFU_PROTECT_MPU_SRAM_SE_EXECV MPU_INSTRUCTION_ACCESS_DISABLE
#define SFU_PROTECT_MPU_SRAM_SE_TEXV MPU_TEX_LEVEL0
#define SFU_PROTECT_MPU_SRAM_SE_B MPU_ACCESS_NOT_BUFFERABLE
#define SFU_PROTECT_MPU_SRAM_SE_C MPU_ACCESS_CACHEABLE
/**
* @brief Region 7 - Enable the execution for Secure Engine flash area in privileged mode.
* Read only capability configured
* Inner region inside the Region 3
*/
#define SFU_PROTECT_MPU_EXEC_SE_RGNV MPU_REGION_NUMBER7
#define SFU_PROTECT_MPU_EXEC_SE_START FLASH_BASE /*!< Flash memory area */
#define SFU_PROTECT_MPU_EXEC_SE_SIZE MPU_REGION_SIZE_64KB
#define SFU_PROTECT_MPU_EXEC_SE_SREG 0x00U /*!< All subregions activated */
#define SFU_PROTECT_MPU_EXEC_SE_PERM MPU_REGION_PRIV_RO
#define SFU_PROTECT_MPU_EXEC_SE_EXECV MPU_INSTRUCTION_ACCESS_ENABLE
#define SFU_PROTECT_MPU_EXEC_SE_TEXV MPU_TEX_LEVEL0
#define SFU_PROTECT_MPU_EXEC_SE_B MPU_ACCESS_NOT_BUFFERABLE
#define SFU_PROTECT_MPU_EXEC_SE_C MPU_ACCESS_CACHEABLE
/**
* MPU configuration for UserApp execution
* =======================================
* Reconfiguration of existing regions (useless during UserApp execution)
* MPU constraint = Region base address should be aligned on Region size
*/
/**
* @brief Region 3 - Enable the execution for active slots in unprivileged mode.
* Read only capability configured
* Inner region inside the Region 2
*/
#define APP_PROTECT_MPU_FLASHEXE_RGNV MPU_REGION_NUMBER3
#define APP_PROTECT_MPU_FLASHEXE_START FLASH_BASE
#define APP_PROTECT_MPU_FLASHEXE_SIZE MPU_REGION_SIZE_1MB
#define APP_PROTECT_MPU_FLASHEXE_SREG 0xCCU /*!< subregion 0 (activated): SBSFU
subregion 1 (de-activated) : Swap
subregions 2,3,4 (activated) : active slot(s) */
#define APP_PROTECT_MPU_FLASHEXE_PERM MPU_REGION_PRIV_RO_URO
#define APP_PROTECT_MPU_FLASHEXE_EXECV MPU_INSTRUCTION_ACCESS_ENABLE
#define APP_PROTECT_MPU_FLASHEXE_TEXV MPU_TEX_LEVEL0
#define APP_PROTECT_MPU_FLASHEXE_B MPU_ACCESS_NOT_BUFFERABLE
#define APP_PROTECT_MPU_FLASHEXE_C MPU_ACCESS_CACHEABLEWhat is wrong with this MPU config?
2022-11-15 9:34 AM
Hello @ali rostami ,
This will give you visibility on option bytes in flash mapping, right.
Now, option bytes can be seen and changed in flash registers.
As you will activate RDP2 in production, option bytes cannot be changed any more.
RCC privileged access is a protection against DMA access inside SBSFU. This is a protection against attack when, for instance you use loader to download new image.
Best regards
Jocelyn