User Activity

It is always 0 to get the value of OUT_TEMP_L_A (0Ch), OUT_TEMP_H_A (0Dh).Before reading OUT_TEMP_L_A (0Ch), OUT_TEMP_H_A (0Dh), check the values of TEMP_CFG_REG_A (1Fh), CTRL_REG4_A (23h) and STATUS_REG_AUX_A (07h) as bellow:TEMP_CFG_REG_A (1Fh): 0x...
The LSM303AGR chip is used in Android device. I use STMems_Android_Sensor_HAL_Input sensor HAL from https://www.st.com/content/st_com/en/products/embedded-software/mems-and-sensors-software/drivers-for-mems/androidhalinput.html.The magnetometer works...
The LSM303AGR chip is used in Android device. I use STMems_Android_Sensor_HAL_Input sensor HAL from https://www.st.com/content/st_com/en/products/embedded-software/mems-and-sensors-software/drivers-for-mems/androidhalinput.html. Is there calibration ...
I use VL53L1X ultra lite driver.For example:The value written to ALGO__PART_TO_PART_RANGE_OFFSET_MM(0x001E) register is 0xFF24 when VL53L1X_SetOffset() is called with OffsetValue -55.The value got from ALGO__PART_TO_PART_RANGE_OFFSET_MM(0x001E) regis...