Azure RTOS components will stay in released STM32Cube packages, with the usual support by ST and the related Microsoft license, allowing the use in production, free of charge.ST will continue to update in coming months some of these packages, to alig...
The primary objective for ST is to provide STM32 developers with tools, software bricks and examples and enable them accelerating their application development. ST aims to ensure that the software is optimized, leverages properly the STM32 hardware f...
X-CUBE-CLASSB for STM32U5 series is indeed available on st.com.This is the X-CUBE-CLASSB-U5, rev4.0.0, delivered as compiler independant certified object code, with the associated UL certificate.The package contains project examples with trustzone en...
X-CUBE-CLASSB for STM32U5 series is indeed available on st.com.This is the X-CUBE-CLASSB-U5, rev4.0.0, delivered as compiler independant certified object code, with the associated UL certificate.The package contains project examples with trustzone en...
STM32 devices can be used to implement safety functions and reach SIL2 or SIL3 level. You can refer to safety manuals availabe on st.com from any STM32 series. You can get a certified self-test library (X-CUBE-STL) for cpu core, flash and RAM, as wel...