Question
Device Tree configuration for RMII with Crystal on PHY, no 50Mhz from PHY
I am attempting to configure my device tree to support RMII with Crystal on PHY, no 50Mhz from PHY. I have made the following modifications based on https://wiki.st.com/stm32mpu/wiki/Ethernet_device_tree_configuration#RGMII_with_Crystal_on_PHY-2C_no_125Mhz_from_PHY with a 50MHz clock instead of 125Mhz.
Board Specific Linux DTS
ðernet0 {
status = "okay";
pinctrl-0 = <ð1_pins_mx>;
pinctrl-1 = <ð1_sleep_pins_mx>;
pinctrl-names = "default", "sleep";
phy-mode = "rmii";
max-speed = <100>;
phy-handle = <&phy0>;
mdio0 {
#address-cells = <1>;
#size-cells = <0>;
compatible = "snps,dwmac-mdio";
phy0: ethernet-phy@0 {
reg = <0>;
reset-gpios = <&gpiog 9 GPIO_ACTIVE_LOW>;
reset-assert-us = <1000>;
reset-deassert-us = <200000>;
};
};
};stm32mp151.dtsi
ethernet0: ethernet@5800a000 {
compatible = "st,stm32mp1-dwmac", "snps,dwmac-4.20a";
reg = <0x5800a000 0x2000>;
reg-names = "stmmaceth";
interrupts-extended = <&intc GIC_SPI 61 IRQ_TYPE_LEVEL_HIGH>,
<&intc GIC_SPI 62 IRQ_TYPE_LEVEL_HIGH>,
<&exti 70 1>;
interrupt-names = "macirq",
"eth_wake_irq",
"stm32_pwr_wakeup";
clock-names = "stmmaceth",
"eth-ck",
"mac-clk-tx",
"mac-clk-rx",
"ethstp";
clocks = <&rcc ETHMAC>,
<&rcc ETHCK_K>,
<&rcc ETHTX>,
<&rcc ETHRX>,
<&rcc ETHSTP>;
st,syscon = <&syscfg 0x4>;
snps,mixed-burst;
snps,pbl = <2>;
snps,en-tx-lpi-clockgating;
st,eth-clk-sel;
snps,axi-config = <&stmmac_axi_config_0>;
snps,tso;
power-domains = <&pd_core>;
status = "disabled";
};TF-A dts rcc
&rcc {
st,csi-cal;
st,hsi-cal;
st,cal-sec = <60>;
st,clksrc = <
CLK_MPU_PLL1P
CLK_AXI_PLL2P
CLK_MCU_PLL3P
CLK_PLL12_HSE
CLK_PLL3_HSE
CLK_PLL4_HSE
CLK_RTC_LSE
CLK_MCO1_DISABLED
CLK_MCO2_DISABLED
>;
st,clkdiv = <
1 /*MPU*/
0 /*AXI*/
0 /*MCU*/
1 /*APB1*/
1 /*APB2*/
1 /*APB3*/
1 /*APB4*/
2 /*APB5*/
0 /*RTC*/
0 /*MCO1*/
0 /*MCO2*/
>;
st,pkcs = <
CLK_CKPER_HSE
CLK_ETH_PLL4P /*CLK_ETH_DISABLED*/
CLK_SDMMC12_PLL4P
CLK_STGEN_HSE
CLK_USBPHY_HSE
CLK_SPI2S1_DISABLED
CLK_SPI2S23_PLL3Q
CLK_SPI45_DISABLED
CLK_SPI6_DISABLED
CLK_I2C46_HSI
CLK_SDMMC3_DISABLED
CLK_USBO_USBPHY
CLK_ADC_CKPER
CLK_CEC_DISABLED
CLK_I2C12_HSI
CLK_I2C35_DISABLED
CLK_UART1_DISABLED
CLK_UART24_HSI
CLK_UART35_DISABLED
CLK_UART6_DISABLED
CLK_UART78_DISABLED
CLK_SPDIF_DISABLED
CLK_FDCAN_HSE
CLK_SAI1_DISABLED
CLK_SAI2_DISABLED
CLK_SAI3_DISABLED
CLK_SAI4_DISABLED
CLK_LPTIM1_DISABLED
CLK_LPTIM23_DISABLED
CLK_LPTIM45_DISABLED
>;
pll2:st,pll@1 {
compatible = "st,stm32mp1-pll";
reg = <1>;
cfg = < 2 65 1 0 0 PQR(1,1,1) >;
frac = < 0x1400 >;
};
pll3:st,pll@2 {
compatible = "st,stm32mp1-pll";
reg = <2>;
cfg = < 1 33 1 16 36 PQR(1,1,0) >;
frac = < 0x1a04 >;
};
pll4:st,pll@3 {
compatible = "st,stm32mp1-pll";
reg = <3>;
/*cfg = < 3 98 5 7 7 PQR(1,1,0) >;*/
cfg = < 1 49 11 9 9 PQR(1,1,1) >;
};
};I get the following result which I believe indicates a clock configuration error based on section 5.3 of https://wiki.st.com/stm32mpu/wiki/Ethernet_overview
[ 17.067472] stm32-dwmac 5800a000.ethernet eth0: PHY [stmmac-0:00] driver [Micrel KSZ8081 or KSZ8091] (irq=POLL)
[ 18.094222] stm32-dwmac 5800a000.ethernet: Failed to reset the dma
[ 18.098953] stm32-dwmac 5800a000.ethernet eth0: stmmac_hw_setup: DMA engine initialization failed
[ 18.132868] stm32-dwmac 5800a000.ethernet eth0: stmmac_open: Hw setup failedIs this configuration possible?