2017-04-27 04:07 AM
I'm looking for a low power BLDC motor for use with a X-Nucleo-IHM11M1 motor control board. Specification says 10 V max and 1.3 A max about 13 W give or take. The documents say the STSPIN230 chip could be used in battery powered printers, robotics and toys, etc. The Getting Started Video shows a ratter largish can with a ST logo on it, but I think that may be a CGI dummy. I couldn't find a hobby motor of that low power and the motors from NMB and Micromo and others are very expensive. So anybody know of any low cost low power BLDC motors.