2020-10-22 3:25 AM
Starting server with the following options:
        Persistent Mode            : Disabled
        Logging Level              : 1
        Listen Port Number         : 61234
        Status Refresh Delay       : 15s
        Verbose Mode               : Disabled
        SWD Debug                  : Enabled
 
Waiting for debugger connection...
Debugger connected
      -------------------------------------------------------------------
                        STM32CubeProgrammer v2.5.0-RC1                  
      -------------------------------------------------------------------
 
ST-LINK SN  : 004A003D3137511733333639
ST-LINK FW  : V3J7M2
Board       : STM32L562E-DK
Voltage     : 3.31V
SWD freq    : 24000 KHz
Connect mode: Under Reset
Reset mode  : Hardware reset
Device ID   : 0x472
Revision ID : Rev Z
Reconnecting with the recommended frequency (3300 kHz)!
ST-LINK SN  : 004A003D3137511733333639
ST-LINK FW  : V3J7M2
Board       : STM32L562E-DK
Voltage     : 3.30V
SWD freq    : 3300 KHz
Connect mode: Under Reset
Reset mode  : Hardware reset
Device ID   : 0x472
Revision ID : Rev Z
Reconnected with the recommended frequency (3300 kHz)!
Device name : STM32L5xx
Flash size  : 512 KBytes
Device type : MCU
Device CPU  : Cortex-M33
 
 
 
Memory Programming ...
Opening and parsing file: ST-LINK_GDB_server_SZBjjo.srec
  File          : ST-LINK_GDB_server_SZBjjo.srec
  Size          : 43804 Bytes
  Address       : 0x08000000 
 
 
Erasing memory corresponding to segment 0:
Erasing internal memory sectors [0 21]
Download in Progress:
 
 
File download complete
Time elapsed during download operation: 00:00:01.445
 
 
 
Verifying ...
 
 
 
 
Download verified successfully 
 
 
Debugger connection lost.
Shutting down...