Skip to main content
ST Employee
September 24, 2024
Question

MCSDK 6.3.1 is out !

Dear MCSDK users,

MCSDK version 6.3.1 is now available: Download It here.

This is a bug fix release and here are the main changes for this version:

Motor Control Features:

  • FOC
    Fixed compilation issue for ICS topology and STM32L4 series
    Fixed dissipative break support
    Fixed possible overflow for STM32G0 projects with low PWM frequency (~5Khz)
    Allowed Open loop mode even with sensors (HALL or Encoder)
    Fixed Startup issue for Motor 2 in case of no VBus measurement
    Fixed HSO profiler when RSDC estimation is enabled.
    Fixed HSO motor spinning backward after a polpulse execution.
    Fixed sampling fault while stopping the motor at high speed for HSO projects
    Fixed HSO project generation with PWM frequency lower than 8khz
    Fixed HSO + ICS project generation
    Fixed Hall Sensors Input capture filter duration
    Fixed profiler behavior when MCU Load measurement is enabled.
    Fixed initialization issue linked to HSO profiler.
  • 6Step
    Fixed 6-step support for board STEVAL-ESC001V1
    Fixed 6-step STM32G0 projects for MCU featuring embedded comparators

Introduced boards:

  • Support of STEVAL-PTOOL4A
  • Support of STEVAL-CTM011V1, STEVAL-CTM012V1
  • Support of NUCLEO-H755ZI, NUCLEO-F756ZG
  • Support of STM32G0C1E-EV
  • Support of EVLPWD-FAN-PUMP.
    This topic has been closed for replies.