2025-11-17
1:37 PM
- last edited on
2025-11-26
5:51 AM
by
Maxime_MARCHETT
STM32 MCUs hide surprisingly useful hardware features that can save you CPU cycles, lower power, make multi-core life easier, and fix intermittent bugs — if you know they exist. This article reveals 5 “hidden” STM32 features (with concrete examples and code) that even experienced MCU engineers often forget, and exactly how to use them safely in production.
Fast-mode Plus (FM+) is an I²C mode that supports communication speeds up to 1 MHz, which is faster than Standard mode (100 kHz) and 2× faster than normal Fast-mode (400 kHz).
Standard 400 kHz I²C couldn’t keep up with:
High-speed sensors
High-refresh displays
Real-time control loops
Large configuration registers in ICs
Interrupt-driven or polling-heavy systems
FM+ allows faster transfers without switching to SPI.
Most STM32 MCUs have:
Dedicated FM+ pins (because they need stronger current capability)
Hardware filters designed to support 1 MHz edges
Automatic glitch filtering updated for high-speed modes
Example:
PA11/PA12 on STM32F4 or PB6/PB7 on STM32G4 often support FM+.
Quick code hint (conceptual):
// Pseudocode: enable FM+ in SYSCFG (family-dependent)
SYSCFG->CFGR1 |= SYSCFG_CFGR1_I2C_FMP; // family-specific bit; check datasheet
// Then configure I2C timing for ~1MHz using CubeMX timing calculator or AN4235
Hardware Semaphores are special hardware registers that act like locks.
Two cores (e.g., Cortex-M7 and Cortex-M4 in STM32H7) can use these locks to coordinate access to:
Shared peripherals
Shared RAM regions
Shared communication buffers
Shared interrupt events
Boot coordination
This prevents race conditions and makes multi-core programming reliable.
In dual-core STM32 MCUs:
Both cores can read/write memory
Both cores can access I²C, SPI, GPIO
Both cores can modify shared buffers
Without protection, both cores may:
Write to the same memory at the same time
Configure a peripheral at the same time
Interrupt each other unexpectedly
Cause corrupted data, freezes, or hard faults
A hardware semaphore ensures that only ONE core owns a resource at a time.
Example Pattern:
// take: write 0x1 to HSEM_SEMIDx to lock if free
if (HSEM->RLR[semid] == 0) {
HSEM->R[semid] = LOCK_VALUE; // 2-step or 1-step lock depends on family
}
Burst DMA means the DMA controller transfers multiple data items in one go (a burst) instead of transferring them one-by-one.
Because each DMA transfer requires:
an address fetch
a bus request
a bus arbitration
a memory access
A burst packs many of these into one bus transaction.
Single (1 beat)
INCR4 (4 beats)
INCR8 (8 beats)
INCR16 (16 beats)
Higher memory bandwidth
Lower bus overhead
Perfect for high-speed peripherals
Reduces CPU contention on the AHB/AXI bus
Large data arrays
Audio buffers
Image frames
ADC multi-channel sequences
SPI/I2S streaming
Memory-to-memory copies
FIFO = First-In-First-Out buffer inside the DMA (up to 4 words depth, depending on MCU).
The FIFO acts like a mini-cache, allowing the DMA to:
accumulate data before writing
pack bursts more efficiently
avoid misaligned transfers
avoid bus stalls
adapt to different memory widths
Direct mode (FIFO disabled)
FIFO mode enabled
FIFO threshold: ¼, ½, ¾, full
Because without it, the DMA must transfer each element immediately — inefficient for:
different source/destination widths (e.g., 8→32 bit)
slow peripheral buses
high burst rates
ADC outputs 16-bit.
Memory needs 32-bit aligned writes.
Without FIFO → problems.
With FIFO → DMA packs data correctly and efficiently.
Double-buffer mode allows DMA to use two memory buffers:
Buffer A
Buffer B
While DMA is filling one buffer, the CPU can process the other.
This solves a major real-time problem:
no data loss during processing.
Audio or voice streaming
Continuous ADC sampling
UART RX with high throughput
Real-time DSP
High-speed USB
Camera or video frame capture
DMA fills Buffer A
CPU processes Buffer B
DMA finishes → buffer swap
CPU now processes A
DMA now fills B
This is called ping-pong or circular double-buffering.
The most powerful DMA setup is:
Example use cases:
High-speed ADC sampling → DSP pipeline
Ethernet RX/TX descriptors
I2S audio codec
SPI display streaming
Camera interface (DCMI)
Data moves:
Double-buffer mode ensures no pauses or data loss
FIFO mode ensures bus efficiency and alignment
Burst mode ensures maximum throughput
We’re moving the ST Community to a new platform to give you a better and more reliable community experience.