2008-04-01 10:07 AM
Minimodule with STR751FR2 ARM microcontroller
2008-04-01 10:07 AM
MMstr75xFR minimodule
* Complete, ready to use microprocessor system * Fast ARM microcontroller STR751FR with up to 54 DMIPS throughput * SerialFlash memory 64Mb (8MB) * Reliable reset circuit * Built-in system generator 8MHz * Built-in 768kHz crystal resonator for RTC * Built-in voltage regulator 3.3V 400mA * Module supply voltage: 3.3V or 3.8 - 16V * 2 x 26 terminals with 0.1'' (2.54mm) pitch fitting prototype board * Small dimensions: 5mm x 5mm * Available evaluation board and sample applications STR751FR microcontroller * 32-bit ARM7TDMI-S core * 60 MHz, 54 DMIPS * From 64 to 256kB in system programmable flash memory * 16kB data flash memory * 16kB SRAM memory * 3 synchronizable timers each with up to 2 input captures and 2 output compare/PWMs * 16-bit 6-channel synchronizable PWM timer * 16-bit watchdog timers * I2C interface * 2 SSP interfaces (SPI or SSI) up to 16 Mb/s * 3 HiSpeed UARTs with Modem/LIN capability * 1 USB full-speed 12 Mb/s interface with 8configurable endpoint sizes * Real Time Clock * 10-bit, 3.75 us A/D converters (11-channel) * Up to 38 I/Os * Nested interrupt controller with 32 vectors * Slow, WFI, Stop and Standby modes * 4-to-8 MHz quartz oscillator * Internal 5 MHz RC * PLL for CPU clock * 2.0 to 3.6 V application supply * JTAG interfaces :o :o :o :o :o :o :o :o [ This message was edited by: okulicz.andrzej on 01-04-2008 22:39 ] ________________ Attachments : MMstr75xFR_en.pdf : https://st--c.eu10.content.force.com/sfc/dist/version/download/?oid=00Db0000000YtG6&ids=0680X000006HtKR&d=%2Fa%2F0X0000000aLd%2FoW_USSyfGP2lXYhK15J_DzVGlvuLCB69RYN69Kiizoc&asPdf=false