2008-05-02 11:42 PM
!!!! Ethernet Minimodule with ARM9 STR912 Microcontroller !!!!
2011-05-17 12:50 AM
Quote:
On 08-03-2008 at 21:53, Anonymous wrote: MMstr912 minimodule * Complete, ready to use system based on ARM9 STR912 microcontroller * STR912 - ARM966E RISC core, up to 96MHz with Ethernet controller * Ethernet PHY STE100P * Onboard 8MB serial Flash memory * 61 I/O pins * Onboard 25MHz crystal * Onboard 32kHz for RTC * Onboard 1.8V voltage regulator for core * Requires single power supply 3.3V * LED diodes for status indication * 2 x 40 terminals with 0.1'' (2.54 mm) pith, fitting every prototype board * Place for battery socket for RTC and RAM backup * Small dimensions: 36mm x 56mm * Available evaluation board and sample software :o :o :o :o2011-05-17 12:50 AM
MMstr912 minimodule * Complete, ready to use system based on ARM9 STR912 microcontroller * STR912 - ARM966E RISC core, up to 96MHz with Ethernet controller * Ethernet PHY STE100P * Onboard 8MB serial Flash memory * 61 I/O pins * Onboard 25MHz crystal * Onboard 32kHz for RTC * Onboard 1.8V voltage regulator for core * Requires single power supply 3.3V * LED diodes for status indication * 2 x 40 terminals with 0.1'' (2.54 mm) pith, fitting every prototype board * Place for battery socket for RTC and RAM backup * Small dimensions: 36mm x 56mm * Available evaluation board and sample software :o :o :o :o [ This message was edited by: okulicz.andrzej on 03-05-2008 12:13 ]