Introducing STM32CubeAI Studio
STM32CubeAI Studio is ST’s new stand-alone tool that streamlines building, optimizing, and deploying AI models on STM32.
STM32CubeAI Studio is ST’s new stand-alone tool that streamlines building, optimizing, and deploying AI models on STM32.
Standard and wide package options meet isolation, insulation, and creepage/clearance specifications.
Meets car industry’s stringent quality standard for electrical and electronic components.
Innovation at driver level yields major advance for simple AC power controls.
New QML-V qualified LVDS (Low-Voltage Differential Signaling) device raises performance and eases integration.
Keil Studio supports STM32 and integrates embedded development tools directly into Visual Studio Code.
Enable fast, universal charging with the STUSB4531 hybrid USB PD controller.
Available in six variants for active-clamp, resonant, and quasi-resonant flyback (ACF, AHB, QR) converters.
New STM32MP21x microprocessors, based on a single Arm® Cortex®-A35 core running up to 1.5 GHz tailored for edge computing and camera applications.
Boost Wi-Fi reliability with the new ST67W611M1A6P. Featuring RX Diversity, it uses dual antennas to overcome signal fading and harsh environments, ensuring your connection stays strong.
X-CUBE-MATTER now supports ST67W611M1, a Wi-Fi 6 + Bluetooth LE 5.4 module for easy Matter development.
Discover the latest STM32Cube MCU package updates from ST, with key enhancements and fixes to improve your embedded development and streamline STM32 projects.
The December update introduces the latest enhancements to the GCC and Clang toolchains, along with efficiency improvements in flashing and debug session restarts.
Maintains precision parameters across the full operating-temperature range from -40°C to 125°C.
Enhancing power management in LEO satellites with rad-hard low-voltage diodes.
Expands ST’s VIPerGaN series aimed at efficient power conversion solutions up to 85W.
TSC240: high-precision, 100V-capable current-sense amplifier for reliable automotive and industrial applications.
ST’s STM32MP2 series offers multi-memory support—including DDR3L, LPDDR4, and DDR4—providing cost savings, supply stability, and design flexibility for developers without compromising performance.
The STM32 Summit showcased cutting-edge MCU technology and innovation. You can now watch three on-demand tech dives on STM32V8 MCUs, graphics & framebuffer strategies, and smart sensor applications.
Flexible current limiting eases control of resistive, capacitive, or inductive loads.
STM32CubeIDE is now independent from STM32CubeMX. This shift arrives with version 2.0.0. This marks the end of tightly integrated, all-in-one IDEs.
Announced at the STM32 Summit, the STM32 Sidekick is an AI-powered tool that helps engineers quickly find technical info, get clear summaries, and discover documentation within the ST Community.
The VNF1248F smart e-fuse protects 12V, 24V, and 48V automotive systems, providing fast fault response and advanced features to enhance functional safety and power efficiency.
Rust drivers for ST MEMS sensors deliver safe, flexible, and easy integration across embedded platforms.
Discover how the STM32WBA6 empowers developers with advanced Matter and Bluetooth® LE support, high performance, and flexible design options. Featuring up to 2 MB flash, 512 KB RAM, and broad connecti...
Features a 700V GaN power transistor with integrated flyback controller and optimized gate driver in a compact power package.
Install secure connected identity with an off-the-shelf product.
This update marks an important milestone in the project life-cycle of STM32Cube for VS Code as it transitions from pre-release to release.
Target power-conversion applications for industrial equipment and computer peripherals.
We are pleased to announce the release of TouchGFX 4.26.0, an update that brings a range of enhancements and fixes designed to improve your development workflow and application performance.