Skip to main content
Amelie ACKERMANN
ST Community Manager
November 18, 2024

Standard-threshold 40V MOSFETs in enhanced STripFET F8 technology released

Related products:Other hardware and tools
  • November 18, 2024
  • 0 replies
  • 2419 views

ST has introduced 40V STripFET F8 MOSFETs with standard threshold voltage (VGS(th)), combining the advantages of the enhanced trench gate technology with superior noise immunity for applications with non-logic-level control.
 

The industrial-grade STL300N4F8 and automotive-grade STL305N4F8AG MOSFETs have a drain current rating above 300A and maximum RDS(on) of 1mΩ, permitting outstanding efficiency in high-power applications. Enhancing dynamic performance, the total gate charge of 65nC (typical) with low device capacitances (Ciss, Crss) ensure minimal losses at high switching frequency. The MOSFET body diode assists efficiency and reliability with low forward voltage and fast reverse recovery.
 

With the new device series, designers can take advantage of ST’s latest STripFET F8 technology in power supplies, converters, and motor drives of equipment like cordless appliances and industrial tools. The MOSFETs’ efficiency extends runtime per battery charge and reduces heat dissipation allowing operation at sustained high output with simplified thermal management to save space and lower bill-of-materials costs. The automotive-qualified devices target motor drives and DC/DC converters throughout the vehicle, including body electronics, chassis, and powertrain systems. Applications include window lifters, seat positioners, sunroof openers, fans and blowers, electric power steering, active suspension, and control systems for emissions reduction.
 

ST’s STripFET F8 technology ensures ruggedness within a large safe operating area (SOA), enabling the devices to handle high power levels that impose large drain-source voltage (VDS) drops. In addition, the high maximum operating junction temperature of 175°C lets the MOSFETs withstand harsh usage in extreme environments.
 

In addition, the technology enables a small die size allowing low RDS(on) at a competitive price in a package that has a compact footprint. Both devices are available in a space efficient PowerFLAT 5x6 package, also including the wettable flanks option requested by the automotive industry.
 

The STL300N4F8 is available now priced from $0.8370 for orders of 1000 units. The STL305N4F8AG is priced from $0.9730 per 1000 units.
 

Additional resources

First published on Nov 18, 2024