cancel
Showing results for 
Search instead for 
Did you mean: 

StellarStudio 7.1.0 officially pushed (Compliant for Java21 and eclipse 202409)

Erwan YVIN
ST Employee

For your information ,

StellarStudio 7.1.0-JOURNEY version is officially pushed (for SR5x). (Windows , Macos, Linux) based on eclipse 202409 and the version CDT 202409 with standalone tools (Java 21)

https://www.st.com/en/development-tools/stellarstudio.html

  • StellarStudio (Pinmap (SR5x), Clocktree (SR5E1), NoC Configurator, Power conso) (Windows, Linux, MacOs)
  • with StellarESDK-1.8.0 (SR5X) and TOOLS-1.4.0
  • with Git Bash Eclipse Integration / Update site system.
  • with eclipse project creation wizard based with multiple sdks support (Integration of  ESDK 1.8.0)
  • with new pinmap wizard with board selection mechanism
  • with Power consumption wizard.
  • with CDT / embedded cdt / Openocd debug Integration
  • with Migration tool from Old Pinmap to New Pinmap model
  • Compliant with TRACE32 Lauterbach / ISYSTEM / Segger J-Link / Openocd.

What's new in this release ?

-SR5E1:

                        Integration of Stellar ESDK-1.8.0 , Stellar ESDK-1.7.0 , Stellar ESDK-1.6.0

                        Graphical UI configurators for

                        Can, DAC, Comparator SPI , UART, TIM , HRTIM , I2C , I2S , Iwdg, SarAdc, SdAdc, WWdg, Cordic NEW

                        New Pinmap Wizard (Configurable GUI) (GLSP/Sprotty)

                       Automatic Generation of Openocd Configuration

- Bugs fixing

- Embsysregview update with SVD Update for each device

- User friendliness enhancements (Pinmap & Clocktree Uniformisation User Experience SR5)

            - AI STELLARAI-v2.0.0_STEDGEAICORE-v2.0.0 for SR5 & SR6 NEW

Pinmap

  1. User Interface Design:
    • Ensure that the pin mapping interface is intuitive and user-friendly.
    • Use clear labels and tooltips to guide users through the pin mapping process.
  2. Functionality:
    • Allow users to easily add, remove, and edit pins.
    • Provide a search feature to quickly locate specific pins.
    • Include a validation step to ensure all pins are correctly mapped.

Clocktree

  1. Consistency:
    • Ensure that the clock tree interface is consistent.
    • Use uniform colors, fonts, and icons throughout the clock tree interface.
  2. Clarity:
    • Clearly display the hierarchy and relationships within the clock tree.
    • Use visual cues such as lines and arrows to indicate connections.
  3. Interactivity:
    • Allow users to interact with the clock tree, such as expanding and collapsing nodes.
    • Provide options to zoom in and out for better visibility.

For SR6 Families better to contact Field Application Engineers or ST Marketing.

 

0 REPLIES 0