First AEK- baby!
AEK-USB-2TYPEC1
USB Type-C™ and Power Delivery dual port interface board with automotive grade STUSB1702Y USB Type-C controller
Features
- Both ports acting as Provider role
- Type-C attach and cable orientation detection
- High voltage protections on VBUS and CC lines
- VBUS switch gate drivers
- VBUS monitoring and discharge path
- A current sensing circuit for each port on VBUS line
- Power connector to interface with external power boards (not included)
- Total board dimensions: 85 mm x 81 mm