During a short circuit of the ISO808 channel output (+28V) to ground, the fault status shows a voltage between 0.8V and 1.4V instead of 0V. When the short is removed, the fault status reads 3.3V. A 1k pull-up resistor is connected to the fault open-d...