Posted on October 10, 2014 at 09:52Hello,The application note AN4503 explains how to integrate the STMicroelectronics environmental sensor in Linux/Android systems. It provides detailed information and procedures on how to manage this task.The confi...
Posted on October 06, 2014 at 16:27Hello,Indeed the LPS331AP data sheet specifies 2 different parameters: Top = Operating Temperature Range , - 40°C to 85 °C that represents the temperature range physically supported by the sensor package . Tfull...
Posted on October 02, 2014 at 07:10Hello, Infact we are going to improve the quality of the drawing with more details; The pad dimension you are looking for are: 0.30mm x 0.45mm (+/- 0.05 mm tolerance) You can find the LPS25H AN just below the LPS33...