HelloWe use a LIS2DW12 accelerometer to mesure tilt over a temperature range from -25°C to +70°C.We set the full scale to 2g and chose High Performance mode with Low Noise enabled.We want an accuracy of 0.5°, but we're observing a drift of the order ...