Worked in burst mode from 50V HV, then lower output voltage till 120VAC input, and almost totally powered off when input VAC above 135V. The ZCD resistive divider is 82 kOhm and 12 kOhm. Transfomer has 100 turns, 7 and 7 turns respectively. Lpri abou...