When writing to FMC NAND address, FMC_NCE goes low at beginning of first write and then only comes high at end of last write. I can write 0x1000 words at 10MHz using a 60MHz FMC kernel clock. Therefore with the minimum SETUP, WAIT, and HOLD time, it ...