I spent 30 years of my life in hardware/software development. I want nothing to do with any Version of Windows.I changed over to Linux in 2008 because of all the Windows related problems and cost. People will not buy 64-bit systemsjust to program a 6...
UM22371.1 System requirements Supported operating systems and architectures: • Linux® 32-bit and 64-bit (tested on Ubuntu 14.04) • Windows® 7/8/10 32-bit and 64-bit • macOS® (minimum version OS X® Yosemite) The Java™ SE Run Time Environment 1.8 (vers...
1.1 System requirements Supported operating systems and architectures: • Linux® 32-bit and 64-bit (tested on Ubuntu 14.04) • Windows® 7/8/10 32-bit and 64-bit • macOS® (minimum version OS X® Yosemite) The Java™ SE Run Time Environment 1.8 (version 1....