I have set Low-Power Mode (8 bit) respectively High Performance Mode (12 bit) The others parameters are the same: plus, minus 2g range, sampling rate of 10 Hz, FIFO was enabled. I also used a linear actuator to create a similar motion pattern, back a...