Posted on May 17, 2011 at 10:17Brushless DC and AC motor control board (built-in 10 A inverter stage). 24 V BLDC motor included. In-circuit debugger/programmer included (inDART-STX). Optoisolation board included. Full documentation, cables, software...
Posted on May 11, 2004 at 15:21Brushless DC and AC motor control board (built-in 10 A inverter stage). 24 V BLDC motor included. In-circuit debugger/programmer included (inDART-STX). Optoisolation board included. Full documentation, cables, software...
Posted on January 29, 2004 at 13:49The new MP-ISP/ST7 ISP gang programming system (from SofTec Microsystems) features a universal Gang Programmer Base Unit and eight ISP ''programming heads''--small, specialized printed circuit boards each featuring...
Posted on August 04, 2003 at 10:36Itamar, which inDART model are you using?? There are several possibilities (assuming you are working with an ST7FLITE0 device). If you are using an inDART-ST7FLITE0 (LPT), the clock provided by inDART is about 8 MHz...
Posted on August 04, 2003 at 10:15You must first install the software, and THEN plug the inDART unit to the PC. Windows will automatically recognize the instrument.