STM32MP_SigningTool_CLI -pubk ~/yocto/secure-boot/publicKey00.pem -prvk ~/yocto/secure-boot/privateKey00.pem -pwd xxxxxxxxxxx --enc-key ~/yocto/secure-boot/stm32mp13_encryption_key.bin -t fsbl --enc-dc 0x0E5F2025 --image-version 0 -of 0x80000003 -bin ~/yocto/build/tmp-glibc/deploy/images/stm32mp13-ugea/arm-trusted-firmware/tf-a-stm32mp135f-ugea-microdev-mx-emmc.stm32 -o ~/yocto/build/tmp-glibc/deploy/images/stm32mp13-ugea/arm-trusted-firmware/tf-a-stm32mp135f-ugea-microdev-mx-emmc_Encrypted.stm32
NOTICE: CPU: STM32MP135F Rev.Y
NOTICE: Model: STMicroelectronics custom STM32CubeMX board - openstlinux-5.15-yocto-kirkstone-mp1-v22.11.23
ERROR: nvmem node board_id not found
WARNING: VDD unknown
INFO: Reset reason (0x44):
INFO: System reset generated by MPU (MPSYSRST)
INFO: FCONF: Reading TB_FW firmware configuration file from: 0x2ffe0000
INFO: FCONF: Reading firmware configuration information for: stm32mp_io
INFO: Using EMMC
INFO: Instance 2
INFO: Boot used partition fsbl1
NOTICE: BL2: v2.6-stm32mp1-r2.0(debug):devtool-patched(2fee8b56)
NOTICE: BL2: Built : 13:26:30, May 28 2024
INFO: BL2: Doing platform setup
INFO: RAM: DDR3-DDR3L 16bits 533000kHz
INFO: Memory size = 0x20000000 (512 MB)
INFO: BL2: Loading image id 1
INFO: Loading image id=1 at address 0x30006000
INFO: Image id=1 loaded: 0x30006000 - 0x30006246
INFO: FCONF: Reading FW_CONFIG firmware configuration file from: 0x30006000
INFO: FCONF: Reading firmware configuration information for: mce_config
INFO: FCONF: Reading firmware configuration information for: dyn_cfg
INFO: FCONF: Reading firmware configuration information for: stm32mp1_firewall
INFO: BL2: Loading image id 4
INFO: Loading image id=4 at address 0xde200000
INFO: Image id=4 loaded: 0xde200000 - 0xde20001c
INFO: OPTEE ep=0xde200000
INFO: OPTEE header info:
INFO: magic=0x4554504f
INFO: version=0x2
INFO: arch=0x0
INFO: flags=0x0
INFO: nb_images=0x1
INFO: BL2: Loading image id 8
INFO: Loading image id=8 at address 0xde200000
INFO: Image id=8 loaded: 0xde200000 - 0xde273cf0
INFO: BL2: Loading image id 2
INFO: Loading image id=2 at address 0xc0400000
INFO: Image id=2 loaded: 0xc0400000 - 0xc040c2d0
INFO: BL2: Skip loading image id 16
INFO: BL2: Loading image id 5
INFO: Loading image id=5 at address 0xc0000000
INFO: Image id=5 loaded: 0xc0000000 - 0xc00e4534
NOTICE: BL2: Booting BL32
INFO: Entry point address = 0xde200000
INFO: SPSR = 0x1d3
I/TC: Early console on UART#4
I/TC:
I/TC: Non-secure external DT found
I/TC: Embedded DTB found
I/TC: OP-TEE version: 3.16.0-dev (gcc version 11.3.0 (GCC)) #1 Fri Jan 28 02:28:18 PM UTC 2022 arm
I/TC: WARNING: This OP-TEE configuration might be insecure!
I/TC: Primary CPU initializing
I/TC: WARNING: All debug access are allowed
I/TC: Platform stm32mp1: flavor PLATFORM_FLAVOR - DT stm32mp135f-ugea-microdev-mx.dts
I/TC: DTB disables console
optee optee: OP-TEE: revision 3.16 (d0b742d1)
U-Boot 2021.10-stm32mp-r2 (Oct 04 2021 - 15:09:26 +0000)
CPU: STM32MP135F Rev.Y
Model: STMicroelectronics custom STM32CubeMX board - openstlinux-5.15-yocto-kirkstone-mp1-v22.11.23
Board: stm32mp1 in trusted mode (st,stm32mp135d-ugea-microdev-mx)
DRAM: 512 MiB
optee optee: OP-TEE: revision 3.16 (d0b742d1)
Clocks:
- MPU : 1000 MHz
- AXI : 65 MHz
- PER : 64 MHz
- DDR : 520 MHz
WDT: Not found!
NAND: 0 MiB
MMC: STM32 SD/MMC: 0, STM32 SD/MMC: 1
Loading Environment from MMC... OK
In: serial
Out: serial
Err: serial
invalid MAC address 0 in OTP 00:00:00:00:00:00
Net:
Error: eth1@5800a000 address not set.
No ethernet found.
Hit any key to stop autoboot: 0
STM32MP>