2014-06-24 9:17 AM
New Easy-to-Use STM32 Tools Add Support for Mixed-Signal and Entry-Level Microcontrollers
http://www.st.com/web/en/catalog/tools/FM116/SC959/SS1532/LN1847
development boards are now available for the STM32F3 (http://www.st.com/web/en/catalog/tools/FM116/SC959/SS1532/LN1847/PF259999
) and STM32F0 lines (http://www.st.com/web/en/catalog/tools/FM116/SC959/SS1532/LN1847/PF260003
). The Arduino™ connectivity support and ST Morpho headers make it easy to expand the functionality of the STM32 Nucleo open development platform with a wide choice of specialized shields. STM32Nucleo boards provide access to all device I/Os and integrate an ST-Link debugger/programmer, saving the need for a separate debug probe. Also, the STM32Nucleo boards are mbedTM-enabled, so they can be directly connected and run through the online development environment at mbed.org.The STM32Nucleo boards are available immediately, priced from $10.32.
For further information on STM32Nucleo boards, please visit .To give better visibility on the answered topics, please click on Accept as Solution on the reply which solved your issue or answered your question.