2019-12-14 7:25 AM
Hi,
I'm trying to get the better from IDP005V1 demonstration kit. On the demonstration software called 'STEVAL-IDP005V1-GUI', I can read ENVironement mesurements, but concerning vibrations, I get nothing for RMS et Peak, and if I check the 'ACC FFT' case: the software crashes (System.InvalidOperationException: Objet axe - L'intervalle automatique n'a pas la valeur appropriée. ).
I looks like a missing windows element only for visualization, as I can read the vibrations measurements in txt files.
If anyone meet this issue and fix it, or if anyone knows sufficiently Windows far having an idea, it could be great.
Kind regards.
Guillaume
Here after the whole error message:
Consultez la fin de ce message pour plus de détails sur l'appel du débogage
juste-à-temps (JIT) à la place de cette boîte de dialogue.
************** Texte de l'exception **************
System.InvalidOperationException: Objet axe - L'intervalle automatique n'a pas la valeur appropriée.
à System.Windows.Forms.DataVisualization.Charting.Axis.EstimateAxis(Double& minimumValue, Double& maximumValue, Boolean autoMaximum, Boolean autoMinimum)
à System.Windows.Forms.DataVisualization.Charting.Axis.EstimateAxis()
à System.Windows.Forms.DataVisualization.Charting.ChartArea.SetDefaultAxesValues()
à System.Windows.Forms.DataVisualization.Charting.ChartArea.SetData(Boolean initializeAxes, Boolean checkIndexedAligned)
à System.Windows.Forms.DataVisualization.Charting.ChartArea.ReCalcInternal()
à System.Windows.Forms.DataVisualization.Charting.ChartPicture.Paint(Graphics graph, Boolean paintTopLevelElementOnly)
à System.Windows.Forms.DataVisualization.Charting.Chart.OnPaint(PaintEventArgs e)
à System.Windows.Forms.Control.PaintWithErrorHandling(PaintEventArgs e, Int16 layer)
à System.Windows.Forms.Control.WmPaint(Message& m)
à System.Windows.Forms.Control.WndProc(Message& m)
à System.Windows.Forms.NativeWindow.Callback(IntPtr hWnd, Int32 msg, IntPtr wparam, IntPtr lparam)
************** Assemblys chargés **************
mscorlib
Version de l'assembly : 4.0.0.0
Version Win32 : 4.7.3416.0 built by: NET472REL1LAST_B
CodeBase : file:///C:/Windows/Microsoft.NET/Framework64/v4.0.30319/mscorlib.dll
----------------------------------------
STEVAL-IDP005V1-GUI-1-0-0
Version de l'assembly : 1.0.0.0
Version Win32 : 1.0.0.0
CodeBase : file:///C:/STMicroelectronics/STEVAL-IDP005V1-GUI%201.0/STEVAL-IDP005V1-GUI-1-0-0.exe
----------------------------------------
System.Windows.Forms
Version de l'assembly : 4.0.0.0
Version Win32 : 4.7.3324.0 built by: NET472REL1LAST_C
CodeBase : file:///C:/windows/Microsoft.Net/assembly/GAC_MSIL/System.Windows.Forms/v4.0_4.0.0.0__b77a5c561934e089/System.Windows.Forms.dll
----------------------------------------
System
Version de l'assembly : 4.0.0.0
Version Win32 : 4.7.3451.0 built by: NET472REL1LAST_C
CodeBase : file:///C:/windows/Microsoft.Net/assembly/GAC_MSIL/System/v4.0_4.0.0.0__b77a5c561934e089/System.dll
----------------------------------------
System.Drawing
Version de l'assembly : 4.0.0.0
Version Win32 : 4.7.3221.0 built by: NET472REL1LAST_C
CodeBase : file:///C:/windows/Microsoft.Net/assembly/GAC_MSIL/System.Drawing/v4.0_4.0.0.0__b03f5f7f11d50a3a/System.Drawing.dll
----------------------------------------
System.Configuration
Version de l'assembly : 4.0.0.0
Version Win32 : 4.7.3324.0 built by: NET472REL1LAST_C
CodeBase : file:///C:/windows/Microsoft.Net/assembly/GAC_MSIL/System.Configuration/v4.0_4.0.0.0__b03f5f7f11d50a3a/System.Configuration.dll
----------------------------------------
System.Core
Version de l'assembly : 4.0.0.0
Version Win32 : 4.7.3429.0 built by: NET472REL1LAST_C
CodeBase : file:///C:/windows/Microsoft.Net/assembly/GAC_MSIL/System.Core/v4.0_4.0.0.0__b77a5c561934e089/System.Core.dll
----------------------------------------
System.Xml
Version de l'assembly : 4.0.0.0
Version Win32 : 4.7.3221.0 built by: NET472REL1LAST_C
CodeBase : file:///C:/windows/Microsoft.Net/assembly/GAC_MSIL/System.Xml/v4.0_4.0.0.0__b77a5c561934e089/System.Xml.dll
----------------------------------------
System.Windows.Forms.DataVisualization
Version de l'assembly : 4.0.0.0
Version Win32 : 4.7.3062.0
CodeBase : file:///C:/windows/Microsoft.Net/assembly/GAC_MSIL/System.Windows.Forms.DataVisualization/v4.0_4.0.0.0__31bf3856ad364e35/System.Windows.Forms.DataVisualization.dll
----------------------------------------
System.Windows.Forms.DataVisualization.resources
Version de l'assembly : 4.0.0.0
Version Win32 : 4.7.3062.0
CodeBase : file:///C:/windows/Microsoft.Net/assembly/GAC_MSIL/System.Windows.Forms.DataVisualization.resources/v4.0_4.0.0.0_fr_31bf3856ad364e35/System.Windows.Forms.DataVisualization.resources.dll
----------------------------------------
System.Management
Version de l'assembly : 4.0.0.0
Version Win32 : 4.7.3221.0 built by: NET472REL1LAST_C
CodeBase : file:///C:/windows/Microsoft.Net/assembly/GAC_MSIL/System.Management/v4.0_4.0.0.0__b03f5f7f11d50a3a/System.Management.dll
----------------------------------------
System.Data
Version de l'assembly : 4.0.0.0
Version Win32 : 4.7.3260.0 built by: NET472REL1LAST_C
CodeBase : file:///C:/windows/Microsoft.Net/assembly/GAC_64/System.Data/v4.0_4.0.0.0__b77a5c561934e089/System.Data.dll
----------------------------------------
mscorlib.resources
Version de l'assembly : 4.0.0.0
Version Win32 : 4.7.3062.0 built by: NET472REL1
CodeBase : file:///C:/windows/Microsoft.Net/assembly/GAC_MSIL/mscorlib.resources/v4.0_4.0.0.0_fr_b77a5c561934e089/mscorlib.resources.dll
----------------------------------------
System.Windows.Forms.resources
Version de l'assembly : 4.0.0.0
Version Win32 : 4.7.3062.0 built by: NET472REL1
CodeBase : file:///C:/windows/Microsoft.Net/assembly/GAC_MSIL/System.Windows.Forms.resources/v4.0_4.0.0.0_fr_b77a5c561934e089/System.Windows.Forms.resources.dll
----------------------------------------
************** Débogage JIT **************
Pour activer le débogage juste-à-temps (JIT), le fichier de configuration pour cette
application ou cet ordinateur (machine.config) doit avoir la valeur
jitDebugging définie dans la section system.windows.forms.
L'application doit également être compilée avec le débogage
activé.
Par exemple :
<configuration>
<system.windows.forms jitDebugging="true" />
</configuration>
Lorsque le débogage juste-à-temps est activé, les exceptions non gérées
seront envoyées au débogueur JIT inscrit sur l'ordinateur
plutôt que d'être gérées par cette boîte de dialogue.