2008-06-01 11:03 PM
New STM32F103RB module to BUY
2011-05-17 03:24 AM
Minimodule with ARM Cortex-3 32-bit microcontroller STMicroelectronics STM32F103RB (128 kB Flash, 20 kB SRAM). Include USB, CAN interface and 8MB SerialFlash.
- Complete, ready to use microprocessor system - Fast ARM microcontroller STM32F103Rx with up to 90 DMIPS throughput - SerialFlash memory 64Mb (8MB) - Reliable reset circuit - Built-in system generator 8MHz - Built-in 32.768kHz crystal resonator for RTC - Built-in voltage regulator 3.3V 400mA - Module supply voltage: 3.3V or 3.8 - 16V - 2 x 32 terminals with 0.1'' (2.54mm) pitch fitting every prototype board - Small dimensions: 40.5mm x 35.5mm - Available evaluation board and sample applications [ This message was edited by: okulicz.andrzej on 22-02-2008 09:50 ]2011-05-17 03:24 AM
looks really cool :
only (tiny) issue is we need to make an adapter so our JTAG debuggers can snap in, no direct fit :) I also suggest you make a 48 and 100 pin board like this ?? [ This message was edited by: tta on 25-02-2008 09:52 ]2011-05-17 03:24 AM
I hope, this module interest You:
MMstm32F103VB minimodule * Complete, ready to use microprocessor system * Fast ARM microcontroller STM32F103Vx with up to 90 DMIPS throughput * SerialFlash memory M25P64 64Mb (8MB) * Built-In JTAG 20-pin connector (Wiggler compatybile) * Reliable reset circuit * Built-in system generator 8MHz * Built-in 32.768kHz crystal resonator for RTC * Built-in voltage regulator 3.3V 400mA * Module supply voltage: 3.3V or 3.8 - 16V * 2 x 40 terminals with 0.1'' (2.54mm) pitch fitting every prototype board * Small dimensions: 61mm x 37.5mm * Available evaluation board and sample applications :o :o :o :o :o :o :o :o