2010-01-06 3:52 AM
New STM32 Familly is born Today for Touch (STM32TS60)
2011-05-17 4:37 AM
Dear all,
The STM32TS60 is the first member of ST’s new STMTouch family, which offers a broad portfolio of solutions including multi-touch devices and proximity and touch-key sensors. The new multi-touch controller detects up to ten simultaneous touches with fingers, nails or stylus, enabling application designers to replace complex menu sequences with more direct and natural user controls. Actions made easier with multi-touch capabilities include browsing and selecting options, handwriting and data entry, arranging and sizing windows, picking up and dragging images, and fast and intuitive game play. Other abilities include drawing pictures, using touch pressure to adjust line thickness. Employing resistive touch-panel technology, the STM32TS60 controller offers customers a real alternative and complements the recent industry trend for using capacitive touch technology. Resistive technology is a cost effective and mature high-volume solution that has seen dramatically improved performance over the past few years in terms of durability and display transparency. In addition, it easily overcomes EMI (electromagnetic interference) noise issues, which can be an inherent limitation with alternative touch technologies. Resistive technology is already widely used in PDAs and similar touch-enabled devices and the screens are readily available in standard LCD sizes and at competitive prices. The new chip combines the company’s highly efficient STM32 microcontroller architecture with PMatrixTM Multi-Touch technology from ST‘s partner Stantum, a leader in touch-sensing processing, to achieve fast response times while minimizing system complexity and component count. The STM32TS60 single-core microcontroller is an added-value solution compared to other expensive multi-core processor or digital signal processors (DSPs) requiring specialized programming expertise.http://www.st.com/stonline/stappl/cms/press/news/year2010/p2458.htm
Please refer to Cheers, STOne-32.