2026-05-21 3:28 PM
Hello,
Can someone pls help me fill this information out for STM32H753VIH6? Thank you.
Model Name | Check Group | 1 (注1) | 2 (注2) | 3 (注3) | 4 (注5) |
Ministerial Ordinance Article Number | 第6条第一号イ | 第6条第一号ロ | 第6条第一号ハ | ||
Check Items | Presence or Absence of Radiation-Hardened Design | Design Intent | Rated Operating Temperature Range (°C) |
| |
Whether or not compound semiconductors are used (Note 4) | Maximum Clock Frequency (Note 4) (MHz) | ||||
Determination Criteria | (i) Total Ionizing Dose: (Applicable) ≧ 5x10³ Gray (Si) (ii) Dose Rate: (Applicable) ≧ 5x10⁶ Gray (Si)/s (iii) Neutron Flux (1 MeV equivalent): (Applicable) ≧ 5x10¹³ (particles/cm²) | Is it designed for civil automobiles or railway vehicles? | (i) (Applicable) > 125°C (ii) (Applicable) < -55°C (iii) (Applicable) = -55 to 125°C | (Applicable) = Formed from compound semiconductors | (Applicable) > 40 |
(Filling Example) ABCxxxxx | - | No | 0~85 | (Compound) | 30 |
STM32H753VIH6 |
|
|
|
|
|
Model Name | Check Group | 1(注1) | 2(注2) | 3(注3) | 4 (注4) | ||||
Ministerial Ordinance Article Number | 第6条第一号イ | 第6条第一号ロ | 第6条第一号ホ(一) | ||||||
| 1 | 2 | 3 | 4 | 5 | ||||
Check Items | Presence or Absence of Radiation-Hardened Design |
Design Intent |
Rated Operating Temperature Range (°C) | Resolution (bit) | <10bit resolution 8bit≦ | <12bit resolution 10bit≦ | <14bit resolution 12bit≦ | <16bit resolution 14bit≦ |
resolution 16bit≦ |
| Sampling |
| Sampling |
| Sampling |
| Sampling |
| Sampling |
Determination Criteria | (i) Total Ionizing Dose: (Applicable) ≧ 5x10³ Gray (Si) (該)≧5x10⁶ グレイ(Si)/s (ii) Dose Rate: (Applicable) ≧ 5x10⁶ Gray (Si)/s (iii) Neutron Flux (1 MeV equivalent): (Applicable) ≧ 5x10¹³ (particles/cm²) | Is it designed for civil automobiles or railway vehicles? | (i) (Applicable) > 125°C (ii) (Applicable) < -55°C (iii) (Applicable) = -55 to 125°C |
>1.3
(Giga samples/sec) |
>600
(Mega samples/sec) |
>400
(Mega samples/sec) |
>250
(Mega samples/sec) |
>65
(Mega samples/sec) | |
(example)ABCxxxxx | - | No | 0~85 | 10 | - | 150 | - | - | - |
STM32H753VIH6 |
|
|
|
|
|
|
|
|
|
2026-05-22 1:09 AM
Many (most?) of those things will be in the datasheet; eg, operating temperature range, maximum frequencies.
https://www.st.com/en/microcontrollers-microprocessors/stm32h753vi.html#documentation
2026-05-22 6:31 AM
Hello @jamieguinto and welcome to the community;
Could you please look at How to write your question to maximize your chance... - STMicroelectronics Community and give more details about your issue or request.
Thank you.
Kaouthar
To give better visibility on the answered topics, please click on Accept as Solution on the reply which solved your issue or answered your question.