2013-01-21 03:51 AM
SPC5 studio can be downloaded at the following link.
#spc562013-02-11 11:55 PM
Dear All
An updated release of SPC5 Studio is available @ following linkMajor add on is the integration of HighTec EDV GCC compiler.
with SPC5 Studio you can get started quickly with SPC56 32-bit Power Architecture MCU's With SPC5 Studio you can contribute to improve the tools itself adding and sharing components. Download and enjoy! If you have code to contribute please contact ST technical support!2013-08-05 03:59 AM
Hi,
SPC5-Studio rev 1.2.1 is now available on It features D-line start-up routines, additional low level drivers for all SPC56 product lines, additional software examples mapped on SPC56 discovery kits and a new Osek compliant open source operating systems (uOSEK). By SPC5studio code generation functionality each of the new resources can be easily modified, adjusted to your need and used to build your project. Enjoy and send us your feedbacks2013-10-28 03:33 PM
It now time for revision 1.3.1
- full compatibility with projects built with revision 1.2.1 - new product platforms SPC564B and SPC56EC are now supported - Improved startup files and runtime environment. - UDE debugger files generated automatically into new projects. - Various minor bug fixes into the SPC5HAL components. - Various bug fixes into the SPC5 Configuration Tool. - Improved Configuration Tool usability. - Added support for ESCI-C. - Added support for DSPI6 and DSPI7. - Fixed bug in EDMA errors handling. - Source files and headers inside the ./source directory of a project are now automatically found and compiled, there is no need to edit the file user.mak anymore. - New device drivers, please check release note for the full low level drivers list More and more users select SPC5studio as applications development enviroment or as support tool to dinamically create drivers or other configuration routines for their project. Please keep sending your feedback or questions. SPC5Studio team.Hi,
SPC5-Studio rev 1.2.1 is now available onIt features D-line start-up routines, additional low level drivers for all SPC56 product lines, additional software examples mapped on SPC56 discovery kits and a new Osek compliant open source operating systems (uOSEK).
By SPC5studio code generation functionality each of the new resources can be easily modified, adjusted to your need and used to build your project. Enjoy and send us your feedbacks