cancel
Showing results for 
Search instead for 
Did you mean: 

STM32F7: New devices & development boards

Amel NASRI
ST Employee
Posted on May 27, 2016 at 11:48

0690X000006038vQAA.jpg

New 

http://www.st.com/content/st_com/en/products/microcontrollers/stm32-32-bit-arm-cortex-mcus/stm32f7-series.html?querycriteria=productId=SS1858&icmp=tt3649_gl_pron_may2016

 are based on the high-performance ARM®Cortex®-M7 32-bit RISC core operating at up to 216 MHz frequency. 

The 

http://www.st.com/resource/en/programming_manual/dm00237416.pdf

 features a floating point unit (FPU) which supports ARM® double-precision and single-precision data-processing instructions and data types. It also implements a full set of DSP instructions and a memory protection unit (MPU) which enhances the application security.

Some STM32F7 features

:

- Up to 2 MB of Flash memory

- Up 512 KB of SRAMckup SRAM

- ST’s Chrom-ART Accelerator™ and a hardware JPEG accelerator for high-speed graphics rendering

- Support for 

http://www.st.com/content/st_com/en/products/embedded-software/mcus-embedded-software/stm32-embedded-software/stm32-3rd-party-embedded-software/dra-touchgfx.html

 

- Support for 

http://www.st.com/content/st_com/en/products/embedded-software/mcus-embedded-software/stm32-embedded-software/stm32-3rd-party-embedded-software/tara-embd-wizard.html

 

http://www.st.com/content/st_com/en/products/embedded-software/mcus-embedded-software/stm32-embedded-software/stm32-standard-peripheral-libraries-expansions/stemwin.html

 professional graphics library and development tools

- Support for USB2.0 with OTG

- HDMI-CEC, a camera interface, and dual-mode Quad-SPI interface

- Multiple 16- and 32-bit timers and 12-bit 2MSPS ADCs

- Audio features including 12-bit DACs, I2S, DFSDM, and an S/PDIF receiver.

0690X000006035YQAQ.jpg

Available boards are:

- Nucleo-144 board with STM32F767 MCU (

http://www.st.com/content/st_com/en/products/evaluation-tools/product-evaluation-tools/mcu-eval-tools/stm32-mcu-eval-tools/stm32-mcu-nucleo/nucleo-f767zi.html

)

- Discovery Kit with STM32F769 MCU (

http://www.st.com/content/st_com/en/products/evaluation-tools/product-evaluation-tools/mcu-eval-tools/stm32-mcu-eval-tools/stm32-mcu-discovery-kits/32f769idiscovery.html

)

- Evaluation board with STM32F769NI MCU (

http://www.st.com/content/st_com/en/products/evaluation-tools/product-evaluation-tools/mcu-eval-tools/stm32-mcu-eval-tools/stm32-mcu-eval-boards/stm32f769i-eval.html

)

- Evaluation board with STM32F779NI MCU (

http://www.st.com/content/st_com/en/products/evaluation-tools/product-evaluation-tools/mcu-eval-tools/stm32-mcu-eval-tools/stm32-mcu-eval-boards/stm32f779i-eval.html

)

http://www.st.com/content/st_com/en/about/media-center/press-item.html/n3822.html

http://www.st.com/content/st_com/en/about/media-center/press-item.html/n3822.html

To give better visibility on the answered topics, please click on Accept as Solution on the reply which solved your issue or answered your question.

This discussion is locked. Please start a new topic to ask your question.
0 REPLIES 0