uint8_t VL6180X_Init(void)
{
    if(VL6180X_Read_ID() == VL6180X_DEFAULT_ID)
    {
        VL6180X_WriteByte(0x0207, 0x01);
        VL6180X_WriteByte(0x0208, 0x01);
        VL6180X_WriteByte(0x0096, 0x00);
        VL6180X_WriteByte(0x0097, 0xfd);
        VL6180X_WriteByte(0x00e3, 0x00);
        VL6180X_WriteByte(0x00e4, 0x04);
        VL6180X_WriteByte(0x00e5, 0x02);
        VL6180X_WriteByte(0x00e6, 0x01);
        VL6180X_WriteByte(0x00e7, 0x03);
        VL6180X_WriteByte(0x00f5, 0x02);
        VL6180X_WriteByte(0x00d9, 0x05);
        VL6180X_WriteByte(0x00db, 0xce);
        VL6180X_WriteByte(0x00dc, 0x03);
        VL6180X_WriteByte(0x00dd, 0xf8);
        VL6180X_WriteByte(0x009f, 0x00);
        VL6180X_WriteByte(0x00a3, 0x3c);
        VL6180X_WriteByte(0x00b7, 0x00);
        VL6180X_WriteByte(0x00bb, 0x3c);
        VL6180X_WriteByte(0x00b2, 0x09);
        VL6180X_WriteByte(0x00ca, 0x09);
        VL6180X_WriteByte(0x0198, 0x01);
        VL6180X_WriteByte(0x01b0, 0x17);
        VL6180X_WriteByte(0x01ad, 0x00);
        VL6180X_WriteByte(0x00ff, 0x05);
        VL6180X_WriteByte(0x0100, 0x05);
        VL6180X_WriteByte(0x0199, 0x05);
        VL6180X_WriteByte(0x01a6, 0x1b);
        VL6180X_WriteByte(0x01ac, 0x3e);
        VL6180X_WriteByte(0x01a7, 0x1f);
        VL6180X_WriteByte(0x0030, 0x00);
        
        // Recommended : Public registers - See data sheet for more detail
        VL6180X_WriteByte(0x0011, 0x10);       // Enables polling for 'New Sample ready'
                                    // when measurement completes
        VL6180X_WriteByte(0x010a, 0x30);       // Set the averaging sample period
                                    // (compromise between lower noise and
                                    // increased execution time)
        VL6180X_WriteByte(0x003f, 0x46);       // Sets the light and dark gain (upper
                                    // nibble). Dark gain should not be
                                    // changed. !???????0x4 ?????1.0
        VL6180X_WriteByte(0x0031, 0xFF);       // sets the # of range measurements after
                                    // which auto calibration of system is
                                    // performed
        VL6180X_WriteByte(0x0040, 0x63);       // Set ALS integration time to 100ms
        VL6180X_WriteByte(0x002e, 0x01);       // perform a single temperature calibration
                                    // of the ranging sensor
        // Optional: Public registers - See data sheet for more detail
        VL6180X_WriteByte(0x001b, 0x09);    //????  ????
                                    // period to 100ms  ??10ms->0-10ms
        VL6180X_WriteByte(0x003e, 0x31);      //????    ALS??
                                    // to 500ms     
        VL6180X_WriteByte(0x0014, 0x24);       // Configures interrupt on 'New Sample
                                    // Ready threshold event'
        return 0;
    }
    else return 1;
}
//????
uint8_t VL6180X_Read_Range(void)
{
    uint8_t range = 0;
    //????
    while(!(VL6180X_ReadByte(VL6180X_REG_RESULT_RANGE_STATUS) & 0x01));
    VL6180X_WriteByte(VL6180X_REG_SYSRANGE_START,0x01); //??????
    //???????????(New Sample Ready threshold event)
    while(!(VL6180X_ReadByte(VL6180X_REG_RESULT_INTERRUPT_STATUS_GPIO) & 0x04));
    range = VL6180X_ReadByte(VL6180X_REG_RESULT_RANGE_VAL);
    //???????????
    VL6180X_WriteByte(VL6180X_REG_SYSTEM_INTERRUPT_CLEAR,0x07); //0111b ?????????
    return range;
}