cancel
Showing results for 
Search instead for 
Did you mean: 

Accelerate your Matter projects: Wi-Fi support now available with ST67W611M1

Maxime_MARCHETTO
ST Employee

Great news for the smart home and IoT community! The latest X-CUBE-MATTER software expansion now fully supports the ST67W611M1, a high-performance Wi-Fi 6 + Bluetooth® LE 5.4 module designed to simplify your Matter device development.  

Key benefits for developers: 

  • Accelerate Matter device development: leverage the powerful STM32 ecosystem to create secure, high-throughput Wi-Fi Matter products without struggling with complex wireless stacks. 
  • Offload wireless connectivity to a dedicated network co-processor: the ST67W611M1 handles all Wi-Fi and Bluetooth® LE operations, freeing your MCU to focus fully on your application logic. 
  • Boost performance and security: with network tasks handled separately, your MCU runs more responsively and securely, leveraging Arm® TrustZone® for enhanced protection. 
  • Simplify device commissioning: Bluetooth® LE manages device setup, making onboarding easy and secure for users. 

A powerful and straightforward platform 

ST offers a complete hardware and software platform for Wi-Fi-based Matter devices, combining:

 1. Main processor board:the NUCLEO-U575ZI-Qwith the STM32U575ZI MCU, an Arm® Cortex®-M33 with TrustZone®, 2 MB of flash, 786 KB of RAM, provides ample resources to run the Matter stack and your application. The STM32 ecosystem allows for easy porting to other STM32 MCUs. 

 2. Connectivity expansion board:the X-NUCLEO-67W61M1 with ST67W611M1 module, acts as a dedicated network co-processor managing Wi-Fi 6 and Bluetooth® LE concurrently. 

This architecture ensures that your MCU is relieved from the complexities of wireless stack management, resulting in a more responsive application and improved security through clear separation of concerns. 

Maxime_MARCHETTO_0-1764690178535.png

 

Get started today

Download the updated X-CUBE-MATTER package, complete with middleware, sample apps, and documentation to kickstart your Matter over Wi-Fi project.

Check out the resources and start innovating with Matter and ST today. 

 

Associated resources

First published on Dec 17, 2025