World’s highest performance Cortex™-M microcontroller
http://www.st.com/internet/mcu/subclass/1521.jsp?WT.ac=p2_bn_sep11_stm32f4series
The STM32 F4 series is the world�s highest performance Cortex�-M microcontroller � 168 MHz (Cortex-M4 with FPU) CPU, 210 DMIPS, 363 Coremark score;
The STM32 F4 is available now and ST will be distributing STM32 F4 Discovery Kits at the Embedded Systems Conference in Boston, Sept 27-28;
The STM32 F4 series extends the STM32 portfolio and now has 250+ compatible devices already in production, including the F1 series, F2 series and ultra-low-power L1 series
The STM32 F4 reinforces ST�s leadership in Cortex-M microcontrollers, with 45% world market share by units (cumulated 2007-Q1 2011 period according to ARM Cortex-M unit shipments reporting)
Continue Releasing your Creativity with our STM32 !
Cheers,
STOne-32.
#rest-of-world