2024-09-12 4:30 PM
Hi, the platform is STM32U57X
Question:
// Configure MPU regions
MPU_Region_InitTypeDef MPU_InitStruct = {
.Enable = MPU_REGION_ENABLE,
.Number = MPU_REGION_NUMBER0,
.BaseAddress = SRAM1_BASE_NS,
.LimitAddress = SRAM1_BASE_NS + (192 * 1024 - 1),
.AttributesIndex = MPU_ATTRIBUTES_NUMBER0,
.AccessPermission = MPU_REGION_ALL_RW,
.DisableExec = MPU_INSTRUCTION_ACCESS_ENABLE,
.IsShareable = MPU_ACCESS_NOT_SHAREABLE,
};
HAL_MPU_ConfigRegion(&MPU_InitStruct);
MPU_InitStruct.Number = MPU_REGION_NUMBER1;
MPU_InitStruct.BaseAddress = SRAM2_BASE_NS;
MPU_InitStruct.LimitAddress = SRAM2_BASE_NS + (64 * 1024 - 1);
HAL_MPU_ConfigRegion(&MPU_InitStruct);
MPU_InitStruct.Number = MPU_REGION_NUMBER2;
MPU_InitStruct.BaseAddress = SRAM3_BASE_NS;
MPU_InitStruct.LimitAddress = SRAM3_BASE_NS + (512 * 1024 - 1);
HAL_MPU_ConfigRegion(&MPU_InitStruct);
MPU_InitStruct.Number = MPU_REGION_NUMBER3;
MPU_InitStruct.BaseAddress = SRAM4_BASE_NS;
MPU_InitStruct.LimitAddress = SRAM4_BASE_NS + (16 * 1024 - 1);
HAL_MPU_ConfigRegion(&MPU_InitStruct);
// Configure MPU memory attributes
MPU_Attributes_InitTypeDef MPU_AttributesInit = {
.Number = MPU_REGION_NUMBER0,
.Attributes = MPU_DEVICE_nGnRnE | MPU_WRITE_THROUGH | MPU_TRANSIENT | MPU_NO_ALLOCATE,
};
HAL_MPU_ConfigMemoryAttributes(&MPU_AttributesInit);
MPU_AttributesInit.Number = MPU_REGION_NUMBER1;
HAL_MPU_ConfigMemoryAttributes(&MPU_AttributesInit);
MPU_AttributesInit.Number = MPU_REGION_NUMBER2;
HAL_MPU_ConfigMemoryAttributes(&MPU_AttributesInit);
MPU_AttributesInit.Number = MPU_REGION_NUMBER3;
HAL_MPU_ConfigMemoryAttributes(&MPU_AttributesInit);
// Enable the MPU
HAL_MPU_Enable(MPU_HFNMI_PRIVDEF);
=============================
#define SRAM1_BASE_NS (0x20000000UL) /*!< SRAM1 (192 KB) non-secure base address */
#define SRAM2_BASE_NS (0x20030000UL) /*!< SRAM2 (64 KB) non-secure base address */
#define SRAM3_BASE_NS (0x20040000UL) /*!< SRAM3 (512 KB) non-secure base address */
#define SRAM4_BASE_NS (0x28000000UL) /*!< SRAM4 (16 KB) non-secure base address */