2019-02-19 4:58 AM
Solved! Go to Solution.
2019-02-21 9:50 AM
Hi,
ST provides a PC software executable for DEMO-CR95HF-A board (STSW-95HF001) running on Windows. This PC software has a script tool menu that allows user to drive the CR95HF.
Script example (Select Protocol ISO14443-A and performs Anticollision):
CR95HFDLL_SELECT, 0200
CR95HF_ISO14443-A_AnticolSelect123Log displayed on console:
02-21-2019 18:26:51 >>> CR95HFDLL_SELECT, 0200
<<< 0000
02-21-2019 18:26:51 >>> CR95HFDLL_ANTICOLSELECT123
------ ISO14443-A STARTING ANTICOLISION ALGORITHM ------
02-21-2019 18:26:51 ISO14443-A REQA
>>> CR95HFDLL_SENDRECEIVE, 2607
<<< 8700 : Frame wait time out OR no tag
02-21-2019 18:26:51 ISO14443-A REQA
>>> CR95HFDLL_SENDRECEIVE, 2607
<<< 80054200280000
02-21-2019 18:26:51 ISO14443-A ANTICOL 1
>>> CR95HFDLL_SENDRECEIVE, 932008
<<< 80088802A30029280000
02-21-2019 18:26:51 ISO14443-A SELECT 1
>>> CR95HFDLL_SENDRECEIVE, 93708802A3002928
<<< 800604DA17080000
02-21-2019 18:26:51 ISO14443-A ANTICOL 2
>>> CR95HFDLL_SENDRECEIVE, 952008
<<< 800800C7907126280000
02-21-2019 18:26:51 ISO14443-A SELECT 2
>>> CR95HFDLL_SENDRECEIVE, 957000C790712628
<<< 800620FC70080000
--> UID = 02A30000C79071
--> TAG selected
------ ISO14443-A END OF ANTICOLISION ALGORITHM ------See UM1084: (CR95HF development software) § 2.8.4 Script tool for detailed information.
ST provides as well a communication DLL that can be used in your application.
See AN3954 (Developing your own Visual Basic or C/C++ application on a CR95HF demonstration board) and STSW-95HF002 (PC software source code example for DEMO-CR95HF-A board)
Feel free to provide us more information regarding your application such as:
Rgds
BT
2019-02-21 9:50 AM
Hi,
ST provides a PC software executable for DEMO-CR95HF-A board (STSW-95HF001) running on Windows. This PC software has a script tool menu that allows user to drive the CR95HF.
Script example (Select Protocol ISO14443-A and performs Anticollision):
CR95HFDLL_SELECT, 0200
CR95HF_ISO14443-A_AnticolSelect123Log displayed on console:
02-21-2019 18:26:51 >>> CR95HFDLL_SELECT, 0200
<<< 0000
02-21-2019 18:26:51 >>> CR95HFDLL_ANTICOLSELECT123
------ ISO14443-A STARTING ANTICOLISION ALGORITHM ------
02-21-2019 18:26:51 ISO14443-A REQA
>>> CR95HFDLL_SENDRECEIVE, 2607
<<< 8700 : Frame wait time out OR no tag
02-21-2019 18:26:51 ISO14443-A REQA
>>> CR95HFDLL_SENDRECEIVE, 2607
<<< 80054200280000
02-21-2019 18:26:51 ISO14443-A ANTICOL 1
>>> CR95HFDLL_SENDRECEIVE, 932008
<<< 80088802A30029280000
02-21-2019 18:26:51 ISO14443-A SELECT 1
>>> CR95HFDLL_SENDRECEIVE, 93708802A3002928
<<< 800604DA17080000
02-21-2019 18:26:51 ISO14443-A ANTICOL 2
>>> CR95HFDLL_SENDRECEIVE, 952008
<<< 800800C7907126280000
02-21-2019 18:26:51 ISO14443-A SELECT 2
>>> CR95HFDLL_SENDRECEIVE, 957000C790712628
<<< 800620FC70080000
--> UID = 02A30000C79071
--> TAG selected
------ ISO14443-A END OF ANTICOLISION ALGORITHM ------See UM1084: (CR95HF development software) § 2.8.4 Script tool for detailed information.
ST provides as well a communication DLL that can be used in your application.
See AN3954 (Developing your own Visual Basic or C/C++ application on a CR95HF demonstration board) and STSW-95HF002 (PC software source code example for DEMO-CR95HF-A board)
Feel free to provide us more information regarding your application such as:
Rgds
BT
We’re moving the ST Community to a new platform to give you a better and more reliable community experience.