• Images in Public (Denise SANFILIPPO)
  • My Images for Denise SANFILIPPO

My Images for Denise SANFILIPPO

  • Albums
  • All Images
Image Options
  • Flag Image for Review
  • Bookmark
  • Subscribe to RSS Feed

Album: Public (Denise SANFILIPPO)

by Denise SANFILIPPO
Figure 6: OIS (Optical Image Stabilization) acquisition chain
Figure 6: OIS (Optical Image Stabilization) acquisition chain
Figure 7: EIS (Electronic Image Stabilization) acquisition chain
DeniseSANFILIPPO_0-1708508435438.png
DeniseSANFILIPPO_2-1708508435516.png
DeniseSANFILIPPO_1-1708508435474.png
Unicleo-GUI graphical user interface
DeniseSANFILIPPO_3-1708508435540.png
DeniseSANFILIPPO_4-1708508435567.png
X-CUBE-MEMS1 libraries
The new expansion board X-NUCLEO-IKS4A1
Project folder inside X-CUBE-MEMS1 software package
Flashing the DataLog Extended firmware into the Nucleo board by simply dragging and dropping the binary file to the folder associated to the Nucleo board
Unicleo-GUI software tool
Unicleo-GUI software tool
DeniseSANFILIPPO_0-1708525292167.png
X-NUCLEO-IKS4A1: the new expansion board
articolo1.jpg
Multiple tap events collected at different ODR
Stay one step ahead with smart accelerometers LIS2DU12, LIS2DUX12 and LIS2DUXS12
SCHEMA1.png
SCHEMA2.png
Figure 1: application example where a precise positioning module based on ASM330LHB is used.
Figure 1: application example where a precise positioning module based on ASM330LHB is used.
Figure 2: ST offers a solution based on two identical ASM330LHB inertial measurement units (IMU 1 and IMU 2) as well as the ASILB-LIBRARY software library, indicated as "Sensing module" and "Safety Engine", respectively for applications up to ASIL B.
DeniseSANFILIPPO_0-1715180884969.png
DeniseSANFILIPPO_2-1715180884985.png
DeniseSANFILIPPO_1-1715180884983.png
DeniseSANFILIPPO_3-1715180884990.jpeg
DeniseSANFILIPPO_5-1715180885028.jpeg
DeniseSANFILIPPO_4-1715180885016.png
DeniseSANFILIPPO_6-1715180885037.jpeg
DeniseSANFILIPPO_7-1715180885046.jpeg
DeniseSANFILIPPO_8-1715180885061.jpeg
Figure 10: Initialize library hidden commands.
DeniseSANFILIPPO_9-1715180885069.jpeg
Picture1.png
Figure 1: Application example where a precise positioning module based on ASM330LHB is used.
Figure 2: ST offers a solution based on two identical ASM330LHB inertial measurement units (IMU 1 and IMU 2) as well as the ASILB-LIBRARY software library, called "Sensing module" and "Safety Engine", respectively, for applications up to ASIL B.
Figure 3: Design concept of ASM330LHBxx_ASILB_library.
Figure 4: Unico launcher.
Figure 5: Unico main window.
Figure 6: Plot tool.
Figure 7: Data tool.
Figure 8: [Options] tab.
Figure 9: [Save] tab.
Figure 7: Data tool.
Figure 1: MEMS-Studio Overview
Figure 2: MEMS-Studio features
Figure 3: ST hardware supported by MEMS-Studio
SCHEMA2.png
Previous
Figure 2: ST offers a solution based on two identical ASM330LHB inertial measurement units (IMU 1 and IMU 2) as well as the ASILB-LIBRARY software library, indicated as "Sensing module" and "Safety Engine", respectively for applications up to ASIL B.
Next
Added ‎2024-05-06 1:17 AM
0 Kudos
Figure 2: ST offers a solution based on two identical ASM330LHB inertial measurement units (IMU 1 and IMU 2) as well as the ASILB-LIBRARY software library, indicated as "Sensing module" and "Safety Engine", respectively for applications up to ASIL B.