• Images in Public (Denise SANFILIPPO)
  • My Images for Denise SANFILIPPO

My Images for Denise SANFILIPPO

  • Albums
  • All Images
Image Options
  • Flag Image for Review
  • Bookmark
  • Subscribe to RSS Feed

Album: Public (Denise SANFILIPPO)

by Denise SANFILIPPO
Unico-GUI: Enable the ASC feature
The current consumption drops significantly to almost 700 µA when moving
The current consumption drops significantly to 70 µA when stationary
Ecosystem for ST IR sensor
Ecosystem for ST IR sensor
STEVAL-MKI231KA: evaluation kit composed by STHS34PF80 industrial board and standard DIL24 adapter
Overview of STEVAL-MKI231KA
STHS34PF80 Evaluation tools
Unico-GUI
Options tab of Unico-GUI
Plots: T_Ambient and T_Object signals
A person entering the field of view of the infrared sensor STHS34PF80
A person exits the field of view of IR sensor STHS34PF80.
Smart Digital Algorithms tool
Internal algorithm of STHS34PF80 for presence detection
Internal algorithm of STHS34PF80 for motion detection
Internal algorithm of STHS34PF80 for T_ambient shock detection
Offline tuning tool
Development tools
X-NUCLEO-IKS4A1
Picture17.png
X-CUBE-MEMS1 expansion pack: folder /Nucleo F401../
X-CUBE-MEMS1: the source code of the firmware is available for different environments including IAR, Kiel and STM32CubeIDE
The binary .bin file of the prebuilt firmware is available
Unicleo-GUI
Block diagram of InfraredPD library
STM32CubeIDE project available in the X-CUBE-MEMS1 expansion pack
The TMOS63-10 lens is provided for the STHS34PF80 infrared sensor
GitHub repository to find a platform independent driver for the STHS34PF80
Figure 1: LSM6DSV16X high level summary
Pic2.PNG
Pic3.PNG
Figure 1: UI acquisition chain (to support User Interface applications)
Figure 2: DualC for the accelerometer
Pic4.PNG
Figure 3: Smart Interrupt Logic for the accelerometer
Pic5.PNG
Figure 4: Embedded Functions for the accelerometer
Figure 5: MLC (Machine Learning Core) and FSM (Finite State Machine)
Figure 6: OIS (Optical Image Stabilization) acquisition chain
Figure 7: EIS (Electronic Image Stabilization) acquisition chain
Figure 8: LSM6DSV16X summary
Figure 6: OIS (Optical Image Stabilization) acquisition chain
Figure 5: MLC (Machine Learning Core) and FSM (Finite State Machine)
Figure 4: Embedded Functions for the accelerometer
Figure 6: EIS (Electronic Image Stabilization) acquisition chain
Figure 8: LSM6DSV16X summary
Figure 4: Embedded Functions for the accelerometer
Figure 4: Embedded Functions for the accelerometer
Figure 4: Embedded Functions for the accelerometer
Pic1.PNG
Previous
Figure 1: LSM6DSV16X high level summary
Next
Added ‎2024-01-08 2:36 AM
0 Kudos
Figure 1: LSM6DSV16X high level summary