Are the ST wirelesscharging ICs Qi certified? What are the steps and costs involved in Qi certification? The Qi certification is for the end application and not the IC. The Qi certification m...
Are these ST wirelesscharging products also for automotive application? Currently our devices are not Automotive Grade, however new Automotive Grade Transmitters are in the pipeline.
Is there any other competing standard for wirelesscharging and Qi? Airfuel Alliance representing resonance technology is the other competing technology, but Qi is dominating the market.
What type of Type C charger is needed for WirelessCharging TX? It depends on the platform: for up to 5W, a standard USB-C charger (5V/1A) is enough. For high power, a USB-PD charger may be r...
For 1W to 5W range, don't you think NFC Charging could be a better choice? NFC charging is more suitable for lower power range, typically up to 500mW. For applications in the range of 500mW to 1...
Is FOD (Foreign Object Detection) supported both in TX and RX ICs or only one side of the power transfer components taking care of this? FOD tuning is required for both Rx and TX. The TX assumes the...
...rogram and get started with Wireless Power Transfer. The accompanying GUI tool (Wireless Power or WPStudio) can be used to modify the configuration file by the user.