2019-06-06 1:04 AM
Dear All ,
SPC5Studio updated components are available (56,57 on 58)
more information on http://download.spc5studio.com/
SPC58xHxx, Advanced GTM and USBTypeC credentials should be requested on credentials@spc5studio.com
New or updated components
RLA 1.9.0
DSPI-V2 low level driver for SPC560Pxx, SPC560ELXX, SPC563Mxx and SPC564Axx
BCTU low level driver for Chorus 1M and SPC58ECxx
Lin demo applications for SPC560Pxx and SPC560ELXX
SARADC Allow SARADC configuration with no channel configured for all devices DMA support for SARADC Driver on SPC58ECxx low level driver SPC58xNxx
SWT low level driver for SPC58xExx and SPC58xHxx
EMIOS driver V3 for SPC58xHxx
CAN Add support for DLC less than 8bytes for SPC58 devices
CMPU low level driver for SPC58ECxx
I2C ACK/NOACK configurable capability for SPC58xHxx
DMA enable driver only when used for SPC58xNxx
Add AEK-MCU-C4MLIT1 board Support
Network 1.6.2
Extend Network driver for SPC58xHxx
GTM 1.9.4
Move gtm_mcsClearPendingActionARU function to GTM component for SPC572Lxx
Benchmark 1.2.1
Support for SPC564Axx
Add SPC5-Benchmarks add FFT benchmark for all devices
Add CoreMark multicore support for all SPC58 devices
TSENS 1.3.0
Make TSENS component compatible with new SARADC configuration for SPC572Lxx, SPC58xHxx and SPC58xExx
Best regards
Erwan