2018-10-12 4:03 PM
Hello!
This is a manufacturer of PLC MODEM in Korea.
My name is David Ko.
Part number - TPL5010 (TI: Texas Instruments, http://www.ti.com/product/TPL5010) is what we are using IC.
In 2018, our expected require number of ICs are 600,000.
I would like to recommend Analog Devices' supply of smooth products due to supply problems.
1 Features
• Supply Voltage From 1.8 V to 5.5 V
• Current Consumption at 2.5 V and 35 nA (Typical)
• Selectable Time Intervals: 100 ms to 7200 s
• Timer Accuracy: 1% (Typical)
• Resistor Selectable Time Interval
• Watchdog Functionality
• Manual Reset
Thank you.